The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

MegaVert-G0300~10M5-10/10

Vertiv-megavert intermediate voltage converter is the IGBT intermediate voltage converter developed and produced by the leading power electronics tech. It USES SPWM (Sinusoidal PWM) control technology, to achieve the medium voltage motor variable frequency speed control.By improving the power factor and operating efficiency of the equipment, the control level of the system can be improved, the energy consumption of the motor can be reduced, and the goal of energy conservation and environmental protection can be realized

Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Water Supply/Sewage Disposal
  • Power Generation
  • Oil and Gas
  • Mining/Metals
  • Power/Gas Transmission and Distribution
Warranty: 24months

The Vertiv-MegaVert G series medium voltage inverter uses magnetic loop vector algorithm, which designed for both asynchronous motor and synchronous motor, and Support for a cell cascade passable architecture. This high performance and high reliability medium voltage converter independently developed and produced by Vertiv, using industry-leading electronics technology.

Model Specifications Overview
SC820DPH
2   DP, HDMI and DVI-D   UHD 4K @60Hz   1.7 in   2.4 in   7.0 in   1.0 lbs  
SC840DPH
4   DP, HDMI and DVI-D   UHD 4K @60Hz   1.7 in   5.0 in   13.7 in   3.0 lbs  
SC845DPH
4   DP, HDMI, DVI-D   UHD 4K @60Hz   1.7 in   5.0 in   13.7 in   3.0 lbs  
SC840DPHC
4   DP, HDMI and DVI-D   UHD 4K @60Hz   1.7 in   2.4 in   7.0 in   3.0 lbs  
SC845DPHC
4   DP, HDMI, DVI-D   UHD 4K @60Hz   1.7 in   2.4 in   7.0 in   3.0 lbs  
SC840DVI
4   DVI-D to DVI-D or DVI-D to HDMI   UHD 4K @30Hz   1.7 in   5.0 in   13.7 in   3.0 lbs  

Benefits

► low operating expenses ► save energy and reduce consumption by regulating flow ► the design service life is 20 years ► super environmental compatibility and harsh environment tolerance ► accurate and stable process control capability, quick response, with a variety of innovative designed special application solutions

Features

High reliability ►MegaVert medium-voltage converter adopts high reliability devices with optimized design, which can ensure the system efficiency of the whole machine is greater than 97% and the power factor is greater than 0.96(load > 20%) ► With the unique control power supply redundancy design, high quality performance devices, advanced technology and stable quality, the reliability indicators of the product is at the leading level of the industry, such as ambient temperature tolerance and power supply stability ► Advanced system hardware structure, reasonable layout and simplified components The equipment runs stably and reliably. Low operating cost, design life up to 20 years High performance& multifunctional ► With accurate and stable process control capability, quick response, with a variety of innovative designed special application solutions ► SPWM(sinusoidal pulse width modulation) control technology is adopted to output nearly perfect sinusoidal waves with minimal harmonics, fully compatible with the power supply system ► With no-speed vector control, high-precision load balancing control, S acceleration and deceleration, low voltage rid through and other advanced functions Easy to maintain ►The power unit extraction structure facilitates the extraction from the cabinet, shortens the maintenance time and improves the maintenance efficiency ► The operation interface is a high definition full-color touch screen with the screen in Chinese.The touch screen has its own help interface, which is convenient to use, and the integrated fault diagnosis function provides fault intelligent positioning, event warning, fault recording and other functions

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Attractive Solutions
2 Ali Ameen St., Nasr City Cairo Egypt
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Control Room Infrastructure, Medium Voltage Inverter
Technology Distribution Ltd. ( TD Africa)
5, Redemption Crescent, Gbagada Industrial Estate Lagos 23401 Nigeria
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Power Transfer Switches, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Control Room Infrastructure, Mobile Workstation, Medium Voltage Inverter, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways
Vertiv Asia Service Sales
asia.servicesales@vertiv.com
New Zealand
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Control Room Infrastructure, Mobile Workstation, Medium Voltage Inverter, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways

Language & Location