The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Liebert Hipulse AC UPS System, 20-800kVA

From reliability to availability, from scalability to redundancy, from user-friendliness to maintainability, from parallelibility to connectivity, from investment protection to lower cost of ownership, whichever value you need, HIPULSE address them efficiently and effectively.

Get Brochure

Features

• Rated at 0.8 output power factor • On-Line double conversion with IGBT based PWM Inverter • Wide input voltage tolerance (+/-15%) • Wide input frequency tolerance (+/-6%) • Automatic battery testing • High overload capability of static bypass (14 times for 10 milliseconds and 10 times for 100 milliseconds) • Ingress protection IP 31/ IP32/ IP 41 /IP 42 • Capability to handle: - High crest factor loads at 100% non-linear loads • Built-in maintenance bypass (Single and 1+N Models) • Front access for spares replacement and preventive Maintenance • Provision to use any type of battery: Wet cells (Tubular Plante), Valve Regulated Lead Acid (VRLA) / Maintenance Free and Nickel Cadmium. • Adjustable Frequency Synchronization with Static Bypass • Provision of automatic battery circuit breaker instead of using conventional isolator in the DC path • Advance Battery Management • Selectable Timer for boost charging • Overload capability of the UPS: - 110% full-load for 60 minutes - 125% full-load for 10 minutes
- 135%-150% full-load for 60 Sec • Field Protocols ModBus • Compact footprint • Fan Redundancy • Parallelbility: Up to 6 module can be parallel for capacity enhancement / redundancy

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
(UPS HIRE) Support for Products Purchased Directly from Vertiv (Email)
United Kingdom
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions, Custom Thermal
Attractive Solutions
2 Ali Ameen St., Nasr City Cairo Egypt
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Control Room Infrastructure, Medium Voltage Inverter
Beijing Service Center 北京客服中心
+86 010-65167155
北京市朝阳区东三环北路甲26号博瑞大厦A座1301室 北京 100026 China
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Wind Power, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways

Language & Location