The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

NetSure 7000 Series DC Power Systems for Access Applications

DC power system designed for medium to large wireless network access applications, available in a wide variety of system configurations providing optimal power solution for the specific site requirements. Featuring high power density rectifiers that deliver reliable and high efficiency power supply.

Get Brochure
Best Suited For:
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Government
  • Military, Defense, Aerospace and Missile
  • Telecom

Benefits

Optimized total cost of ownership with high efficiency eSure rectifiers
 Optimized battery capacity with up to two load disconnect levels (LVD)
 Significant energy savings, even at low loads with ECO Mode 
Possible to detect backup problems early with automatic battery testing 

Features

 96.3% efficient eSure rectifiers
Wide operating temperature range from -40 °C to +75 °C
Remote access – monitoring through web browsers, TCP/IP & SNMP as standard
Battery management 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures

Language & Location