NetSure 5100 582137100
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Telecom
NetSure 5100 582137100
- Telecom
Benefits

Features

Specifications
- Input
- Input Voltage, Operational
- Rectifier: (Single Phase) 85 VAC to 300 VAC, Solar Converter: 120 VDC to 420 VDC, DC-DC Converter: 41 VDC to 58.5 VDC
- Input Connections
- Molex for AC cords or hard wiring, terminal strip or breaker (solar)
- Equipment Dimensions (H x W x D)
- Distribution cabinet: 4U x 19" x 15" or 8U x 23" x 15", Module shelf: 1U x (19" or 23") x 15"
- Access
- Top or rear cabled with front and top access
- Output
- Output Voltage, Operational
- Rectifier: -42 VDC to -58 VDC; Converter: +24 VDC to +28 VDC or -56 VDC to -58 VDC
- Output Capacity
- Up to 600 amps at -48 VDC plus redundancy; Up to 400 amps at +24 VDC or -58 VDC plus redundancy
- Peak Efficiency
- Rectifier: 96.2%; Converter: 95% (+24 VDC or -58 VDC)
- Load Circuit Breakers / Fuses
- 1-300 A E/M or E bullet nose breakers, 100-600 A E/M GJ Hybrid Panel Breakers, 3-100 A TPS/TLS fuses, 18/100 A to 15 A GMT fuses
- Physical Characteristics
- Battery Circuit Breakers / Fuses
- 1A to 300 A E/M or E breakers, 50A to 200A GJ Breakers, 3A to 100A TPS/TLS fuses
- Options
- Optional Battery Trays, SM-Temp, BAU, Relay racks
- Environmetal & Standard Compliance
- Control and Monitoring
- NCU with remote access via web browsers, TCP/IP & SNMP as standard
- Operating Temperature
- -40 °C to +65 °C ( 40 °F to +149 °F)
- Safety Compliance
- UL Listed (cUL)
- IM582137100 NetSure 5100 Installation Manual
- S48-2000e3 Solar Converter User Manual
- UM1C48582000P3 eSure Power Extend Converter User Manual
- eSure +27 VDC Bullet Converter Installation and User Manual UM60147273
- UM10062803 +27 VDC Bullet Nose 6-Position GMT Fuse Board Kit Installation User Manual.pdf
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.