The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

NetSure 5100 58870530036

The NetSure 5100 bulk DC power system provides -48VDC at up to 160A and is ideal for legacy power retrofit applications or when overcurrent protection is unnecessary. This cost-effective solution does not include distribution or the provision for battery strings.

Get Brochure Get Manual
Best Suited For:
  • Telecom

Benefits

Minimize total cost of ownership with high efficiency eSure rectifiers
Reduce the need for specialized cooling with rectifier high temperature operation
Deploy the power system where 120VAC is the only input option
Keep your network power source secure with encrypted controller communication
Extend the life of your batteries with the available battery management tools
Achieve energy savings with ECO mode, even at low loads Have peace of mind with this UL and NEBS power system
Minimize installation time and drive planned network conformity with custom configuration files

Features

High Efficiency – 96.2% efficient eSure rectifiers
Wide Operating Temperature Range – rectifiers function at -40 °C to +80 °C (up to +65 °C without de-rating)
Selectable AC Input - 120VAC, 208 to 240 VAC
Supports Ethernet, SNMP V2 & SNMP V3, ModBus and RS485 communication interfaces
Battery Management Capability
ECO Energy Savings Mode
NEBS Level 3 compliance and UL Listed
Custom configuration file capability

The NetSure 5000 Series, a compact -48 volt 160 A DC power solution, features an advanced control unit, up to (4) positions for 2000 W high-efficiency eSure rectifiers. The power system supports 19"W and 23"W rack mounting and is designed to work with a wide range of applications.

NetSure 5100 58870530036
Product Overview
Power Capacity
8kW
Current Capacity
Up to 160A
Output Voltage, Nominal
-48VDC
Input Voltage, Nominal
120VAC, 208VAC, 240VAC
System Type
Bulk subrack
Input
Input Voltage, Nominal
120VAC, 208VAC, 240VAC
Input Voltage, Operational
85 VAC to 300 VAC
Input Connections
Molex cords
Equipment Dimensions (H x W x D)
1RU H x 19"W X 15"D
Access
Front for Control, Rear for AC IN and DC Out
Output
Output Voltage, Nominal
-48VDC
Output Voltage, Operational
-42 VDC to 58 VDC
Output Capacity
160A
Peak Efficiency
96.2%
Environmetal & Standard Compliance
Control and Monitoring
NCU Controller
Operating Temperature
-40C to 65C
Safety Compliance
UL 60950 Recognized
EMC Compliance
FCC Class B

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures

Language & Location