NetSure 502 Integrated DC Power System
The NetSure 502 Series, a compact -48 volt 120 A DC power solution, features an advanced control unit, up to (3) positions for 2000 W high-efficiency eSure rectifiers, and integrated distribution options. [Spec #582136700]
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
NetSure 502 Integrated DC Power System
The NetSure 502 Series, a compact -48 volt 120 A DC power solution, features an advanced control unit, up to (3) positions for 2000 W high-efficiency eSure rectifiers, and integrated distribution options. [Spec #582136700]
Benefits
Features
Specifications
- Product Overview
- Power Capacity
- 2 - 6 kW
- Current Capacity
- 40 - 120 A
- Output Voltage, Nominal
- -48V DC
- Input Voltage, Nominal
- Single phase: 120 VAC, 208 VAC to 240 VAC
- System Type
- System
- Input
- Input Voltage, Nominal
- Single phase: 120 VAC, 208 VAC to 240 VAC
- Input Voltage, Operational
- Rectifier: (Single Phase) 85 VAC to 300 VAC
- Input Connections
- Molex for AC cords or hardwiring
- Equipment Dimensions (H x W x D)
- 2U x (19" or 23") x 12.4"
- Access
- Front access
- Output
- Output Voltage, Nominal
- -48V DC
- Output Voltage, Operational
- Rectifier: -42 VDC to -58 VDC
- Output Capacity
- Up to 80 amps at -48 VDC plus redundancy
- Peak Efficiency
- Rectifier: 96.5%
- Load Circuit Breakers / Fuses
- 1-100 A E/M or E bullet nose breakers or 1-15A GMT fuses
- Physical Characteristics
- Battery Circuit Breakers / Fuses
- 1A to 100 A E/M or E breakers
- Options
- Optional Battery Trays, SM-Temp, BAU, Relay racks
- Environmetal & Standard Compliance
- Control and Monitoring
- NCU with remote access via web browsers, TCP/IP & SNMP as standard
- Operating Temperature
- -40 °C to +65 °C ( 40 °F to +149 °F)
- Safety Compliance
- UL Recognized (cUL)
- EMC Compliance
- Conforms to FCC rules Part 15, Subpart B, Class B; EN55022 Class B, radiated and conducted; GR-1089 Issue 4
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.