The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

NetSure 2000 Series

The NetSure™ 2000 series is a global family of high-density DC power subracks designed for network access applications. Featuring industry leading high density rectifiers in conjunction with an advanced controller, this system delivers >95% efficiency and withstands demanding environmental conditions. Available with integrated distribution for easy connection to a variety of networking devices. Models vary by region.

Get Manual
Best Suited For:
  • Telecom

The NetSure 2000 Series is designed for wireless access and customer premise applications offering unmatched temperature performance and high power density.

Model Specifications Overview
NetSure 2100 Series
3 kW   48 A   -48 VDC   120, 208, 240 VAC   Subrack   1.75   19   11   11  

Benefits

Easy to deploy in small spaces with a compact-sized 19" wide shelf, less than 11" deep
Optimize total cost of ownership with >95% high-efficiency eSure™ rectifiers
Save CapEx and OpEx on climate systems in outdoor applications with rectifiers that operate from -40°C to +70°C
Reduce the need for costly site visits with intelligent remote access and monitoring over standard protocols

Features

Highdensity subrack delivers up to 3kW in 1U rack space
Wide operating voltage range, 85-300VAC
All breakers are accessible from the front side
Integrated distribution
Advanced intelligent battery management system
Built-in communication & dry contact ports that enable remote monitoring

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures

Language & Location