The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

DC-DC Converter Systems

Convert DC Voltages to Load Requirements of your Telecom Equipment

DC-DC converter systems convert DC voltages to the required load to power different telecommunications equipment. They are NEBS certified and UL recognized. Their modular design provides system redundancy and easy expansion of operating capacity in small increments.

They include compact and cost-effective converters for +24 VDC applications requiring –48 VDC output. These systems provide converter minor and major alarms, fuse/CB alarms and current limiting. They have over-voltage and over-temperature protection, load sharing for parallel operation and emergency power off. They have easily accessible input and output connections for simplified installation and test points for output voltage and current measurement.

Some converters with 400V DC input convert 400V DC power to -48V DC, providing the flexibility to use existing -48V DC equipment with copper reducing 400V DC distribution. 

There are converters with hot insertion capability which allows system expansion without disruption. They also have isolated input to output feature.

View DC-DC Converter Systems

Language & Location