Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Vertiv Liebert GXT5 VRLA UPS 5KVA-10KVA (MV) Firmware Downloads

Software downloads are .ZIP files which must be extracted before use.

SIGN UP FOR SOFTWARE UPDATES

Releases for Vertiv Liebert GXT5 VRLA UPS 5KVA-10KVA (MV)

GXT5-5000MVRT4UXLN, GXT5-6000MVRT4UXLN, GXT5-8000MVRT6UXLN, GXT5-10KMVRT6UXLN

RELEASE DATE PRODUCT FAMILY VERSION DOWNLOAD
MCU DSP
October 2023
5kVA-10kVA (MV) V240 V210 GXT5LA (5-10K MV) 2023-Oct.zip -

Release Notes:

  1. Improved battery charging logic to automatically set the charge current and temperature compensation
  2. Improved battery test logic accuracy for both automatic & manual tests for all load levels
  3. Fixed a minor security vulnerability in the CLI interface
October 2022
5kVA-10kVA (MV) V230 V200 GXT5LA (5-10K MV) 2022-Oct.zip +

May 2022
5kVA-10kVA (MV) V210 V190 GXT5LA (5-10K MV) 2022-May.zip +

November 15, 2021
5kVA-10kVA (MV) V200 V170 GXT5(5-10K)(MV)2021-11-15.zip +

October 12, 2020
5KVA-10KVA (MV) V190 V170 GXT5(5-10K)(MV)2020-10-12.zip +

May 30, 2020
5KVA-10KVA (MV) V180 V160 GXT5(5-10K)(MV)2020-05-30.zip +

November 30, 2019
5KVA-10KVA (MV) V170 V150 GXT5(5-10K)(MV)2019-11-30.zip +

September 13, 2019
5KVA-10KVA (MV) V160 V140 GXT5(5-10K)(MV)2019-09-13.zip +

May 15, 2019
5KVA-10KVA (MV) V150 V140 GXT5(5-10K)(MV)2019-05-15.zip +

February 22, 2019
5KVA-10KVA (MV) V140 V140 GXT5(5-10K)(MV)2019-02-22.zip +

Related Articles

Partner Login

Language & Location