October 2023
|
5kVA-10kVA (HV, I) |
V240 |
V170 |
GXT5LA (5-10K HV,I) 2023-Oct.zip + -
|
Release Notes:
- Improved battery charging logic to automatically set the charge current and temperature compensation
- Improved battery test logic accuracy for both automatic & manual tests for all load levels
- Fixed a minor security vulnerability in the CLI interface
|
October 2022
|
5kVA-10kVA (HV, I) |
V230 |
V160 |
GXT5LA (5-10K HV,I) 2022-Oct.zip + -
|
Release Notes:
- Added MODBUS RTU protocol integrated as standard for all GXT5 VRLA models.
|
May 2022
|
5kVA-10kVA (HV, I) |
V210 |
V160 |
GXT5LA (5-10K HV,I) 2022-May.zip + -
|
Release Notes:
- Improved RDU101 web-interface active events log by removing "UPS Output on Inverter" alert.
|
November 15, 2021
|
5kVA-10kVA (HV, I) |
V200 |
V160 |
GXT5(5-10K)(HV,I)2021-11-15.zip + -
|
Release Notes:
- Added all UPS status and setting datapoints available on the LCD to the RDU101 web-interface and SNMP/other protocols.
- Added a new user-configurable alarm, "Replace Battery Soon", which can be set to alert the user 2, 3, or 4 months before the time the UPS calculates a new battery will be needed, allowing time for replacement batteries to be ordered.
- Added the ability to adjust [Discharge protect time] and [Guaranteed Shutdown] settings on the CLI.
- Improved the downloadable 'Event Log.csv' by replacing the catch-all "General Unspecified Event" with each UPS alarm as reported on the UPS LCD.
- Fixed an intermittent communication issue between RDU101 and UPS.
|
October 12, 2020
|
5KVA-10KVA (HV,I) |
V190 |
V160 |
GXT5(5-10K)(HV,I)2020-10-12.zip + -
|
Release Notes:
- Enhanced the security of the firmware update procedure by using encrypted firmware files. This prevents the use of potentially non-authentic firmware.
- Improved the [Max charge curr] setting to only show valid options for the installed UPS/EBC configuration.
- Added the ability to change the LCD settings menu and maintenance menu passwords via the CLI.
- Added the ability to execute a delayed shutdown from 0-999 seconds via the CLI.
- Added Czech language option to the LCD.
- Improved the fan performance by making the speed more stable and smoothing the transition between speeds.
- Added the DSP firmware kernal version number to the LCD About tab.
- Improved the displayed load and runtime sensitivity on light loads down from 5% to 2% load, on the 5K through 20K models. (GXT5-5000HV, GXT5-6KL630, GXT5-8000HV, GXT5-10KHV, GXT5-5000I, GXT5-6000I, GXT5-8000I, GXT5-10KI)
- Changed the setting name of [Temperature type] to [Temperature unit].
- Changed the default temperature display from °C to °F for HV, MV, and LV models.
|
May 30, 2020
|
5KVA-10KVA (HV,I) |
V180 |
V150 |
GXT5(5-10K)(HV,I)2020-05-30.zip + -
|
Release Notes:
- Changed the user setting and factory default value of [Guaranteed Shutdown] to "disabled" to reflect the use-case of the majority of customers.
- Changed the user setting and factory default value of [Battery Periodic Test] to "enabled" to allow automatic battery self checks. The default interval for battery self checks is 8 weeks, but this can be changed in the settings menu.
- Improved the behavior of [Any Mode Shutdown] by checking the state of the dry contacts during power up after a utility outage and return. If the contacts are cleared during the outage, the UPS will now power back on automatically when the utility returns.
- Improved the complete local UPS shutdown procedure by adding step-by-step instructions to the LCD when a full shutdown is initiated.
- Added a warning message to the RDU101 web interface showing when the UPS detects a disconnected external battery cabinet. (RDU101 FW v1.4 required.)
- Added support for Vertiv's new Power Assist tool.
- Improved the responsiveness of the status updates reported through the USB HID / Windows OS.
- Added ability to switch the temperature readings from C to F.
- Added Italian language to the LCD.
- Changed the name of the setting [Battery Replacement Time] to [Battery Last Replaced] and updated the default time from 2017-12-14:00:00:00 to the date/time of production.
- Corrected the issue where "unavailable" was being displayed in the [Battery Temperature] field in the RDU101 web interface.
- UpdatedAdded legacy GXT4 datapoints to the RDU101 interface: BatteryCharger, BatteryFloatVoltage, DeviceManufactureDate. (RDU101 FW v1.4 required.)
|
November 30, 2019
|
5KVA-10KVA (HV,I) |
V170 |
V140 |
GXT5(5-10K)(HV,I)2019-11-30.zip + -
|
Release Notes:
- Updated the factory default setting for battery charging temperature compensation [temp compensation] from disable to enabled.
Note: This does not change the user setting, just the factory default setting.
- Improved the firmware update method by removing the [UPS has no output]" alarm that the user had to clear after each update.
- Improved the firmware update method by eliminating the connected EBC notification after each update.
- Added the ability to display an overtemp alarm coming from a connected GXT5 TDU on the GXT5-6KL630RT5UXLN, GXT5-8000HVRT5UXLN, and GXT5-10KHVRT5UXLN models.
- Improved the battery aging calculations by setting the default initial battery running time to 0 days after full-charge at factory.
- Increased the maximum number of possible connected external temperature sensors to 40.
- Added to the RDU101 interface the reporting of the UPS alarm [Battery Not Qualified].
- Updated the RDU101 interface to report the UPS ambient temperature.
- Added support for YDN23 communications protocol.
- Added to the command line interface reporting of the number of external battery cabinets.
- Added to the command line interface ability to set a static IP address on the RDU101 interface.
- Updated the command line interface so the format of the discharge time is consistent with the LCD; XX hr XX min.
|
September 13, 2019
|
5KVA-10KVA (HV,I) |
V160 |
V130 |
GXT5(5-10K)(HV,I)2019-09-13.zip + -
|
Release Notes:
- Added LCD pop-up notification message to detect if the number of external battery cabinets changes
|
May 15, 2019
|
5KVA-10KVA (HV,I) |
V150 |
V130 |
GXT5(5-10K)(HV,I)2019-05-15.zip + -
|
Release Notes:
- Initial release. 500VA-3KVA (I, HV)
- Improved the quality of the battery charging current to allow for better charging performance.
- Improved the diagnostic alarm [auxiliary power fault].
- Updated the LCD displayed Chinese language shutdown and shutoff menus.
- Updated the RDU101 interface to allow external battery temperature sensors to be connected after power on.
- Updated the RDU101 interface flow screen to match LCD.
- Added to the command line interface ability to configure RDU101 network settings.
- Updated the command line interface to increase the login timeout from 1 minute to 3 minutes.
|
February 22, 2019
|
5KVA-10KVA (HV,I) |
V150 |
V130 |
GXT5(5-10K)(HV,I)2019-02-22.zip + -
|
Release Notes:
- Improved the firmware update method by adding a checksum to prevent loading incorrect firmware files to the UPS.
- Improved the battery status and output overload alarm reporting through the USB HID protocol to Windows operating systems.
- Added the ability of the battery to remain charging during a RDU101 card firmware update.
- Added to the RDU1010 interface battery replacement time and increased the precision of battery backup time status.
- Updated the RDU101 interface to remove paralleling alarms for models that do not support paralleling.
- Added support for I models "E" configurations.
|
December 22, 2018
|
5KVA-10KVA (HV,I) |
V130 |
V130 |
GXT5(5-10K)(HV,I)2018-12-22.zip + -
|
Release Notes:
- Initial release. 5KVA-10KVA (HV, I)
|