Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Vertiv Liebert GXT5 VRLA UPS 15KVA-20KVA (MV) Firmware Downloads

Software downloads are .ZIP files which must be extracted before use.

SIGN UP FOR SOFTWARE UPDATES

Releases for Vertiv Liebert GXT5 VRLA UPS 15KVA-20KVA (MV)

GXT5-15KMVRT11UXLN, GXT5-20KMVRT11UXLN

NOTE: Each release includes all the updates from previous releases. If upgrading a firmware version that is several releases old, it is only necessary to install the latest. For detailed instructions refer to the user guide.

RELEASE DATE PRODUCT FAMILY VERSION DOWNLOAD
MCU DSP
October 2023
15kVA-20kVA (MV) V240 V160 GXT5LA (15-20K MV) 2023-Oct.zip -

Release Notes:

  1. Improved battery charging logic to automatically set the charge current and temperature compensation
  2. Improved battery test logic accuracy for both automatic & manual tests for all load levels
  3. Fixed a minor security vulnerability in the CLI interface
October 2022
15kVA-20kVA (MV) V230 V150 GXT5LA (15-20K MV) 2022-Oct.zip +

May 2022
15kVA-20kVA (MV) V210 V150 GXT5LA (15-20K MV) 2022-May.zip +

October 12, 2020
15KVA-20KVA (MV) V190 V150 GXT5(15-20K)(MV)2020-10-12.zip +

May 30, 2020
15KVA-20KVA (MV) V180 V160 GXT5(15-20K)(MV)2020-05-30.zip +

Related Articles

Partner Login

Language & Location