The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Partial Discharge Testing for Switchgear

Partial discharge (PD) testing provides critical information about the quality of switchgear and its impact on your critical facility. Your medium-voltage switchgear is vulnerable to PD if it has voids, gaps, or other defects. PD can also occur on the surface of insulators. Left unchecked, these small electrical sparks erode insulation and lead to unplanned outages. PD testing for switchgear helps you prioritize maintenance resources and take action before this failure occurs.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Retail and Wholesale

Benefits

Improved system reliability occurs when failure-causing PD is remedied
Optimized maintenance and capital expenditures are possible as PD testing helps prioritize equipment requiring maintenance, repair or replacement
Fewer unplanned outages and system downtime results from early identification of PD
Improved risk management happens when PD is regularly monitored and addressed prior to probable failure

Features

Pre-screen and report identifies and prioritizes equipment for PD testing, and documents these recommendations ensuring focus on the right assets
Noninvasive PD sensors are used to conduct periodic PD measurements and increase the reliability of PD detection
Innovative technology enables our test engineers to identify the presence and location of PD within your switchgear
Online PD testing provides a nondestructive, inexpensive testing option that can be performed while your equipment is energized at normal operating voltages
Permanently mounted sensors installed in hard-to-access equipment and areas that pose a safety concern facilitate safer, more efficient PD detection
Short-term continuous monitoring allows switchgear to be continuously monitored under load ranging from one hour up to three months
Permanent continuous online monitoring delivers continuous and accurate information on the condition of the most critical assets in your system
Ultrasonics increase the reliability of PD detection when used with other testing technologies
Offline PD testing can be used to commission new gear or to complete testing when de-energization is preferred

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Emergency Response for Services
+1 800 543 2378
USA
Service areas of focus: Project Services, Performance Optimization Services
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Partner Login

Language & Location