PSI5 Lithium-Ion Accessories by Model
PSI5-1500MT120LI
Part Number |
Description |
---|---|
Replacement Battery Kits |
|
PSI5-1500LIBATKIT |
Replacement Battery Kit |
Maintenance Bypass with Power Distribution |
|
MP2-115HW |
MicroPOD with hardwired input and hardwired output |
MP2-115A |
MicroPOD with NEMA 5-15P input and (8) NEMA 5-15R output |
Management and Monitoring |
|
IS-UNITY-SNMP |
10/100 Mbit Ethernet SNMP, Device Web Page, with MIB and configuration cable |
IS-UNITY-DP |
Same as IS-UNITY-SNMP plus SN series environmental sensor support |
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Environmental Sensors |
|
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Services |
|
SUPSI-1K3K |
Power Startup Service |
SUPSI-1K3KRMV |
Power Startup Service with Removal |
PEPPSI-1500LI5Y |
Power Emergency Service |
PEPPSI-1500LILF |
Power Emergency Service with LIFE™ |
PAPPSI-1K3KLI |
Power Assurance Package |
PAPPSI-1K3KLILF |
Power Assurance Package with LIFE™ |
PAPPSI-1K3KLIRMV |
Power Assurance Package with Removal |
PAPPSI-1K3KLIRLF |
Power Assurance Package with LIFE™ and Removal |
PSI5-1500RT120LI
Part Number |
Description |
---|---|
Replacement Battery Kits |
|
PSI5-1500LIBATKIT |
Replacement Battery Kit |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks. Includes brackets to install up to (2) PSI5 2U units. |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks. Includes brackets to install up to (2) PSI5 2U units. |
Rack Mounting Kits |
|
2POSTRMKIT |
Front flush or center mount 2 post rack mounting kit; 4 piece design |
Maintenance Bypass with Power Distribution |
|
MP2-115HW |
MicroPOD with hardwired input and hardwired output |
MP2-115A |
MicroPOD with NEMA 5-15P input and (8) NEMA 5-15R output |
Management and Monitoring |
|
IS-UNITY-SNMP |
10/100 Mbit Ethernet SNMP, Device Web Page, with MIB and configuration cable |
IS-UNITY-DP |
Same as IS-UNITY-SNMP plus SN series environmental sensor support |
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Environmental Sensors |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Services |
|
SUPSI-1K3K |
Power Startup Service |
SUPSI-1K3KRMV |
Power Startup Service with Removal |
PEPPSI-1500LI5Y |
Power Emergency Service |
PEPPSI-1500LILF |
Power Emergency Service with LIFE™ |
PAPPSI-1K3KLI |
Power Assurance Package |
PAPPSI-1K3KLILF |
Power Assurance Package with LIFE™ |
PAPPSI-1K3KLIRMV |
Power Assurance Package with Removal |
PAPPSI-1K3KLIRLF |
Power Assurance Package with LIFE™ and Removal |
PSI5-2200RT120LI
Part Number |
Description |
---|---|
Replacement Battery Kits |
|
PSI5-2200LIBATKIT |
Replacement Battery Kit |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks. Includes brackets to install up to (2) PSI5 2U units. |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks. Includes brackets to install up to (2) PSI5 2U units. |
Rack Mounting Kits |
|
2POSTRMKIT |
Front flush or center mount 2 post rack mounting kit; 4 piece design |
Maintenance Bypass with Power Distribution |
|
MP2-120HW |
MicroPOD with hardwired input and hardwired output |
MP2-120C |
MicroPOD with NEMA 5-20P input and (8) NEMA 5-15/20R output |
MP2-120E |
MicroPOD with NEMA 5-20P input and (4) NEMA 5-15/20R (1) NEMA L5-20R output |
Management and Monitoring |
|
IS-UNITY-SNMP |
10/100 Mbit Ethernet SNMP, Device Web Page, with MIB and configuration cable |
IS-UNITY-DP |
Same as IS-UNITY-SNMP plus SN series environmental sensor support |
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Environmental Sensors |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Services |
|
SUPSI-1K3K |
Power Startup Service |
SUPSI-1K3KRMV |
Power Startup Service with Removal |
PEPPSI-2200LI5Y |
Power Emergency Service |
PEPPSI-2200LILF |
Power Emergency Service with LIFE™ |
PAPPSI-1K3KLI |
Power Assurance Package |
PAPPSI-1K3KLILF |
Power Assurance Package with LIFE™ |
PAPPSI-1K3KLIRMV |
Power Assurance Package with Removal |
PAPPSI-1K3KLIRLF |
Power Assurance Package with LIFE™ and Removal |
PSI5-3000RT120LI
Part Number |
Description |
---|---|
Replacement Battery Kits |
|
PSI5-3000LIBATKIT |
Replacement Battery Kit |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks. Includes brackets to install up to (2) PSI5 2U units. |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks. Includes brackets to install up to (2) PSI5 2U units. |
Rack Mounting Kits |
|
2POSTRMKIT |
Front flush or center mount 2 post rack mounting kit; 4 piece design |
Maintenance Bypass with Power Distribution |
|
MP2-130HW |
MicroPOD with hardwired input and hardwired output |
MP2-130C |
MicroPOD with L5-30P input and (8) NEMA 5-15/20R output |
MP2-130E |
MicroPOD with L5-30P input and (2) NEMA 5-15/20R, (4) NEMA 5-15R, (1) NEMA L5-30R output |
MP2-130P |
MicroPOD with L5-30P input and (4) NEMA 5-15R, (2) L5-20R output |
Management and Monitoring |
|
IS-UNITY-SNMP |
10/100 Mbit Ethernet SNMP, Device Web Page, with MIB and configuration cable |
IS-UNITY-DP |
Same as IS-UNITY-SNMP plus SN series environmental sensor support |
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Environmental Sensors |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Services |
|
SUPSI-1K3K |
Power Startup Service |
SUPSI-1K3KRMV |
Power Startup Service with Removal |
PEPPSI-11005Y |
Power Emergency Service |
PEPPSI-1100LF |
Power Emergency Service with LIFE™ |
PAPPSI-1K3K |
Power Assurance Package |
PAPPSI-1K3KLF |
Power Assurance Package with LIFE™ |
PAPPSI-1K3KRMV |
Power Assurance Package with Removal |
PAPPSI-1K3KRLF |
Power Assurance Package with LIFE™ and Removal |
PSI5-3000SRT120LI
Part Number |
Description |
---|---|
Replacement Battery Kits |
|
PSI5-3000SLIBATKIT |
Replacement Battery Kit |
Rack Mounting Kits |
|
RMKIT12-18 |
4-Post Fixed Shallow Depth 12-18" rail kit |
201193G1L |
4-Post Fixed 18-32" rail kit |
Maintenance Bypass with Power Distribution |
|
MP2-130HW |
MicroPOD with hardwired input and hardwired output |
MP2-130C |
MicroPOD with L5-30P input and (8) NEMA 5-15/20R output |
MP2-130E |
MicroPOD with L5-30P input and (2) NEMA 5-15/20R, (4) NEMA 5-15R, (1) NEMA L5-30R output |
MP2-130P |
MicroPOD with L5-30P input and (4) NEMA 5-15R, (2) L5-20R output |
Management and Monitoring |
|
IS-UNITY-SNMP |
10/100 Mbit Ethernet SNMP, Device Web Page, with MIB and configuration cable |
IS-UNITY-DP |
Same as IS-UNITY-SNMP plus SN series environmental sensor support |
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Environmental Sensors |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Services |
|
SUPSI-1K3K |
Power Startup Service |
SUPSI-1K3KRMV |
Power Startup Service with Removal |
PEPPSI-3000LI5Y |
Power Emergency Service |
PEPPSI-3000LILF |
Power Emergency Service with LIFE™ |
PAPPSI-1K3KLI |
Power Assurance Package |
PAPPSI-1K3KLILF |
Power Assurance Package with LIFE™ |
PAPPSI-1K3KLIRMV |
Power Assurance Package with Removal |
PAPPSI-1K3KLIRLF |
Power Assurance Package with LIFE™ and Removal |