Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

NOTE: Only Accessories with "TAA" suffix are TAA compliant when purchased individually.



GXT5-1000LVRT2UXLTAA

GXT5-1000LVRT2UXLTAA
Part Number Description

External Battery Cabinet

GXT5-EBC36VRT2UTAA

External Battery Cabinet

4114280

Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC36VRT2U

Replacement Battery Kit

GXT5-36VBATKIT

Replacement Battery Kit

Power Distribution with Maintenance Bypass

MP2-115A

MicroPOD with NEMA 5-15P input, (8) NEMA 5-15R output

MP2-115HW

MicroPOD with hardwired input, hardwired output

Management and Monitoring

RDU101

Enables communication between Vertiv™ products such as Power Insight and LIFE™ Services. It provides web access, data via SNMP and Modbus TCP for Vertiv equipment. Environmental sensor data is provided via web and SNMP.

IS-RELAY

Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS.

UPS Management Software

Vertiv™ Power Insight

Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card.

Vertiv™ Power Assist

Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection.

Rack Mounting Kits

RS500

Flush-mount shelf for 19" wide telecom/relay racks

RS600

Center-mount shelf for 19" wide telecom/relay racks

RS700

Flush-mount shelf for 23" wide telecom/relay racks

RS800

Center-mount shelf for 23" wide telecom/relay racks

2UTELECOMRKIT

Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks

2POSTRMKIT

Front flush or center mount 2 post rack mounting kit; 4 piece design

WMBKT2U

Wall-mount bracket for 2U UPS, black

WMBKT2USS

Wall-mount bracket for 2U UPS, stainless steel

RMKIT18-32

4 post rack mounting kit for 19" racks

Environmental Sensors (For use with RDU-101)

SN-Z01

Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area

SN-Z02

Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack.

SN-Z03

Integrated Temperature and Humidity Sensor

SN-T

Sensor Single Modular Temperature Probe

SN-TH

Modular Sensor | Temperature Humidity Rack Monitoring

SN-2D

Two-Door Switch Monitor Sensor Probe With Two Inputs

SN-3C

Three Dry Contact Input Monitor Sensor

SN-L20

Leak Detection sensor

Extended Warranty

2WEGXT-1000120

2 Year Warranty Extension

Services

PEPGXT-1K5YR

Power Emergency Service

PEPGXT-1KLF

Power Emergency Service with LIFE™

PAPGXT-1K3K

Power Assurance Package

PAPGXT-1K3KLF

Power Assurance Package with LIFE™

PAPGXT-1K3KRMV

Power Assurance Package with Removal

PAPGXT-1K3KRLF

Power Assurance Package with LIFE™ and Removal

SUGXT-1K3K

Power Startup Service

SUGXT-1K3KRMV

Power Startup Service with Removal

GXT5-1500LVRT2UXLTAA

GXT5-1500LVRT2UXLTAA
Part Number Description

External Battery Cabinet

GXT5-EBC48VRT2UTAA

External Battery Cabinet

4114281

Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC48VRT2U

Replacement Battery Kit

GXT5-48VBATKIT

Replacement Battery Kit

Power Distribution with Maintenance Bypass

MP2-115A

MicroPOD with NEMA 5-15P input, (8) NEMA 5-15R output

MP2-115HW

MicroPOD with hardwired input, hardwired output

Management and Monitoring

RDU101

Enables communication between Vertiv™ products such as Power Insight and LIFE™ Services. It provides web access, data via SNMP and Modbus TCP for Vertiv equipment. Environmental sensor data is provided via web and SNMP.

IS-RELAY

Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS.

UPS Management Software

Vertiv™ Power Insight

Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card.

Vertiv™ Power Assist

Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection.

Rack Mounting Kits

RS500

Flush-mount shelf for 19" wide telecom/relay racks

RS600

Center-mount shelf for 19" wide telecom/relay racks

RS700

Flush-mount shelf for 23" wide telecom/relay racks

RS800

Center-mount shelf for 23" wide telecom/relay racks

2UTELECOMRKIT

Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks

2POSTRMKIT

Front flush or center mount 2 post rack mounting kit; 4 piece design

WMBKT2U

Wall-mount bracket for 2U UPS, black

WMBKT2USS

Wall-mount bracket for 2U UPS, stainless steel

RMKIT18-32

4 post rack mounting kit for 19" racks

Environmental Sensors (For use with RDU-101)

SN-Z01

Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area

SN-Z02

Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack.

SN-Z03

Integrated Temperature and Humidity Sensor

SN-T

Sensor Single Modular Temperature Probe

SN-TH

Modular Sensor | Temperature Humidity Rack Monitoring

SN-2D

Two-Door Switch Monitor Sensor Probe With Two Inputs

SN-3C

Three Dry Contact Input Monitor Sensor

SN-L20

Leak Detection sensor

Extended Warranty

2WEGXT-1500120

2 Year Warranty Extension

Services

PEPGXT-15005YR

Power Emergency Service

PEPGXT-1500LF

Power Emergency Service with LIFE™

PAPGXT-1K3K

Power Assurance Package

PAPGXT-1K3KLF

Power Assurance Package with LIFE™

PAPGXT-1K3KRMV

Power Assurance Package with Removal

PAPGXT-1K3KRLF

Power Assurance Package with LIFE™ and Removal

SUGXT-1K3K

Power Startup Service

SUGXT-1K3KRMV

Power Startup Service with Removal

GXT5-2000LVRT2UXLTAA

GXT5-2000LVRT2UXLTAA
Part Number Description

External Battery Cabinet

GXT5-EBC48VRT2UTAA

External Battery Cabinet

4114281

Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC48VRT2U

Replacement Battery Kit

GXT5-48VBATKIT

Replacement Battery Kit

Power Distribution with Maintenance Bypass

MP2-120C

MicroPOD with NEMA 5-20P input, (8) NEMA 5-15/20R output

MP2-120E

MicroPOD with NEMA 5-20P input, (1) NEMA L5-20R

MP2-120HW

MicroPOD with hardwired input, hardwired output

Management and Monitoring

RDU101

Enables communication between Vertiv™ products such as Power Insight and LIFE™ Services. It provides web access, data via SNMP and Modbus TCP for Vertiv equipment. Environmental sensor data is provided via web and SNMP.

IS-RELAY

Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS.

UPS Management Software

Vertiv™ Power Insight

Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card.

Vertiv™ Power Assist

Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection.

Rack Mounting Kits

RS500

Flush-mount shelf for 19" wide telecom/relay racks

RS600

Center-mount shelf for 19" wide telecom/relay racks

RS700

Flush-mount shelf for 23" wide telecom/relay racks

RS800

Center-mount shelf for 23" wide telecom/relay racks

2UTELECOMRKIT

Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks

2POSTRMKIT

Front flush or center mount 2 post rack mounting kit; 4 piece design

WMBKT2U

Wall-mount bracket for 2U UPS, black

WMBKT2USS

Wall-mount bracket for 2U UPS, stainless steel

RMKIT18-32

4 post rack mounting kit for 19" racks

Environmental Sensors (For use with RDU-101)

SN-Z01

Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area

SN-Z02

Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack.

SN-Z03

Integrated Temperature and Humidity Sensor

SN-T

Sensor Single Modular Temperature Probe

SN-TH

Modular Sensor | Temperature Humidity Rack Monitoring

SN-2D

Two-Door Switch Monitor Sensor Probe With Two Inputs

SN-3C

Three Dry Contact Input Monitor Sensor

SN-L20

Leak Detection sensor

Extended Warranty

2WEGXT-2000120

2 Year Warranty Extension

Services

PEPGXT-20005YR

Power Emergency Service

PEPGXT-2000LF

Power Emergency Service with LIFE™

PAPGXT-1K3K

Power Assurance Package

PAPGXT-1K3KLF

Power Assurance Package with LIFE™

PAPGXT-1K3KRMV

Power Assurance Package with Removal

PAPGXT-1K3KRLF

Power Assurance Package with LIFE™ and Removal

SUGXT-1K3K

Power Startup Service

SUGXT-1K3KRMV

Power Startup Service with Removal

GXT5-3000LVRT2UXLTAA

GXT5-3000LVRT2UXLTAA
Part Number Description

External Battery Cabinet

GXT5-EBC72VRT2UTAA

External Battery Cabinet

4114282

Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC72VRT2U

Replacement Battery Kit

GXT5-72VBATKIT

Replacement Battery Kit

Power Distribution with Maintenance Bypass

MP2-130C

MicroPOD with NEMA L5-30P input, (8) NEMA 520R output

MP2-130E

MicroPOD with NEMA L5-30P input, (2) NEMA 5-15R, (1) NEMA L5-30R, (4) NEMA 5-15/20R output

MP2-130HW

MicroPOD with hardwired input, hardwired output

MP2-130P

MicroPOD with NEMA L5-30P input, (4) NEMA 5-15R, (2) NEMA L5-20R output

Management and Monitoring

RDU101

Enables communication between Vertiv™ products such as Power Insight and LIFE™ Services. It provides web access, data via SNMP and Modbus TCP for Vertiv equipment. Environmental sensor data is provided via web and SNMP.

IS-RELAY

Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS.

UPS Management Software

Vertiv™ Power Insight

Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card.

Vertiv™ Power Assist

Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection.

Rack Mounting Kits

RS500

Flush-mount shelf for 19" wide telecom/relay racks

RS600

Center-mount shelf for 19" wide telecom/relay racks

RS700

Flush-mount shelf for 23" wide telecom/relay racks

RS800

Center-mount shelf for 23" wide telecom/relay racks

2UTELECOMRKIT

Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks

2POSTRMKIT

Front flush or center mount 2 post rack mounting kit; 4 piece design

WMBKT2U

Wall-mount bracket for 2U UPS, black

WMBKT2USS

Wall-mount bracket for 2U UPS, stainless steel

RMKIT18-32

4 post rack mounting kit for 19" racks

Environmental Sensors (For use with RDU-101)

SN-Z01

Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area

SN-Z02

Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack.

SN-Z03

Integrated Temperature and Humidity Sensor

SN-T

Sensor Single Modular Temperature Probe

SN-TH

Modular Sensor | Temperature Humidity Rack Monitoring

SN-2D

Two-Door Switch Monitor Sensor Probe With Two Inputs

SN-3C

Three Dry Contact Input Monitor Sensor

SN-L20

Leak Detection sensor

Extended Warranty

2WEGXT-3000120

2 Year Warranty Extension

Services

PEPGXT-30005YR

Power Emergency Service

PEPGXT-3000LF

Power Emergency Service with LIFE™

PAPGXT-1K3K

Power Assurance Package

PAPGXT-1K3KLF

Power Assurance Package with LIFE™

PAPGXT-1K3KRMV

Power Assurance Package with Removal

PAPGXT-1K3KRLF

Power Assurance Package with LIFE™ and Removal

SUGXT-1K3K

Power Startup Service

SUGXT-1K3KRMV

Power Startup Service with Removal

Partner Login

Language & Location