![](/4aaaf5/globalassets/images/on-page-image/1600x480/1600x480_gettyimages-1131198395_327459_0.jpg)
GXT5 Lithium-Ion 1-3k Accessories by Model
GXT5LI-1000LVRT2UXL
GXT5LI-1000LVRT2UXL
Part Number | Description |
---|---|
External Battery Cabinet |
|
VEBCLI-48VRT1U |
External Battery Cabinet |
Replacement Battery Kit |
|
GXT5LI-48VBATKIT1 |
Replacement Battery Kit |
Power Distribution with Maintenance Bypass |
|
MP2-115A |
MicroPOD with NEMA 5-15P input, (8) NEMA 5-15R output |
Management and Monitoring |
|
RDU101 |
Enables communication between Vertiv™ products such as Power Insight and LIFE™ Services. It provides web access, data via SNMP and Modbus TCP for Vertiv equipment. Environmental sensor data is provided via web and SNMP. |
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
2UTELECOMRKIT |
Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks |
2POSTRMKIT |
Front flush or center mount 2 post rack mounting kit; 4 piece design |
WMBKT2U |
Wall-mount bracket for 2U UPS, black |
WMBKT2USS |
Wall-mount bracket for 2U UPS, stainless steel |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Services |
|
PPAPGXTLI-1K3K |
Power Assurance Package |
PAPGXTLI-1K3KLF |
Power Assurance Package with LIFE™ |
PAPGXTLI-1K3KRMV |
Power Assurance Package with Removal |
PAPGXTLI-1K3KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT-1K3K |
Power Startup Service |
SUGXT-1K3KRMV |
Power Startup Service with Removal |
PEPGXTLI-1K3K5YR |
Power Emergency Service |
PEPGXTLI-1K3KLF |
Power Emergency Service with LIFE™ |
GXT5LI-1500LVRT2UXL
GXT5LI-1500LVRT2UXL
Part Number | Description |
---|---|
External Battery Cabinet |
|
VEBCLI-48VRT1U |
External Battery Cabinet |
Replacement Battery Kit |
|
GXT5LI-48VBATKIT2 |
Replacement Battery Kit |
Power Distribution with Maintenance Bypass |
|
MP2-115A |
MicroPOD with NEMA 5-15P input, (8) NEMA 5-15R output |
Management and Monitoring |
|
RDU101 |
Enables communication between Vertiv™ products such as Power Insight and LIFE™ Services. It provides web access, data via SNMP and Modbus TCP for Vertiv equipment. Environmental sensor data is provided via web and SNMP. |
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
2UTELECOMRKIT |
Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks |
2POSTRMKIT |
Front flush or center mount 2 post rack mounting kit; 4 piece design |
WMBKT2U |
Wall-mount bracket for 2U UPS, black |
WMBKT2USS |
Wall-mount bracket for 2U UPS, stainless steel |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Services |
|
PPAPGXTLI-1K3K |
Power Assurance Package |
PAPGXTLI-1K3KLF |
Power Assurance Package with LIFE™ |
PAPGXTLI-1K3KRMV |
Power Assurance Package with Removal |
PAPGXTLI-1K3KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT-1K3K |
Power Startup Service |
SUGXT-1K3KRMV |
Power Startup Service with Removal |
PEPGXTLI-1K3K5YR |
Power Emergency Service |
PEPGXTLI-1K3KLF |
Power Emergency Service with LIFE™ |
GXT5LI-2000LVRT2UXL
GXT5LI-2000LVRT2UXL
Part Number | Description |
---|---|
External Battery Cabinet |
|
VEBCLI-48VRT1U |
External Battery Cabinet |
Replacement Battery Kit |
|
GXT5LI-48VBATKIT2 |
Replacement Battery Kit |
Power Distribution with Maintenance Bypass |
|
MP2-120C |
MicroPOD with NEMA 5-20P input, (8) NEMA 5-15/20R output |
MP2-120E |
MicroPOD with NEMA 5-20P input, (1) NEMA L5-20R |
MP2-120HW |
MicroPOD with hardwired input, hardwired output |
Management and Monitoring |
|
RDU101 |
Enables communication between Vertiv™ products such as Power Insight and LIFE™ Services. It provides web access, data via SNMP and Modbus TCP for Vertiv equipment. Environmental sensor data is provided via web and SNMP. |
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
2UTELECOMRKIT |
Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks |
2POSTRMKIT |
Front flush or center mount 2 post rack mounting kit; 4 piece design |
WMBKT2U |
Wall-mount bracket for 2U UPS, black |
WMBKT2USS |
Wall-mount bracket for 2U UPS, stainless steel |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Services |
|
PPAPGXTLI-1K3K |
Power Assurance Package |
PAPGXTLI-1K3KLF |
Power Assurance Package with LIFE™ |
PAPGXTLI-1K3KRMV |
Power Assurance Package with Removal |
PAPGXTLI-1K3KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT-1K3K |
Power Startup Service |
SUGXT-1K3KRMV |
Power Startup Service with Removal |
PEPGXTLI-1K3K5YR |
Power Emergency Service |
PEPGXTLI-1K3KLF |
Power Emergency Service with LIFE™ |
GXT5LI-3000LVRT2UXL
GXT5LI-3000LVRT2UXL
Part Number | Description |
---|---|
External Battery Cabinet |
|
VEBCLI-48VRT1U |
External Battery Cabinet |
Replacement Battery Kit |
|
GXT5LI-48VBATKIT2 |
Replacement Battery Kit |
Power Distribution with Maintenance Bypass |
|
MP2-130C |
MicroPOD with NEMA L5-30P input, (8) NEMA 520R output |
MP2-130E |
MicroPOD with NEMA L5-30P input, (2) NEMA 5-15R, (1) NEMA L5-30R, (4) NEMA 5-15/20R output |
MP2-120HW |
MicroPOD with hardwired input, hardwired output |
MP2-130P |
MicroPOD with NEMA L5-30P input, (4) NEMA 5-15R, (2) NEMA L5-20R output |
Management and Monitoring |
|
RDU101 |
Enables communication between Vertiv™ products such as Power Insight and LIFE™ Services. It provides web access, data via SNMP and Modbus TCP for Vertiv equipment. Environmental sensor data is provided via web and SNMP. |
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
2UTELECOMRKIT |
Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks |
2POSTRMKIT |
Front flush or center mount 2 post rack mounting kit; 4 piece design |
WMBKT2U |
Wall-mount bracket for 2U UPS, black |
WMBKT2USS |
Wall-mount bracket for 2U UPS, stainless steel |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Services |
|
PPAPGXTLI-1K3K |
Power Assurance Package |
PAPGXTLI-1K3KLF |
Power Assurance Package with LIFE™ |
PAPGXTLI-1K3KRMV |
Power Assurance Package with Removal |
PAPGXTLI-1K3KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT-1K3K |
Power Startup Service |
SUGXT-1K3KRMV |
Power Startup Service with Removal |
PEPGXTLI-1K3K5YR |
Power Emergency Service |
PEPGXTLI-1K3KLF |
Power Emergency Service with LIFE™ |