The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Vertiv™ Liebert® PKDX

Liebert® PKDX Units encompass intelligent controllers, wired or wireless rack sensors, and central optimizing system control to ensure that the entire data center system is optimized with the other components of the DX system. Various teamwork modes harmonize the operation of multiple PKDX units to eliminate conflicts in temperature, airflow, and humidity. The 7-inch colored display screen-based Vertiv™ Liebert® ICOM™ 3 controller is offered in the Liebert PKDX.

Get Brochure

Benefits

Quick and easy deployment
More white space available for IT equipment
Improved variable load efficiency
More racks served in a single unit
Enhanced pPUE
Reduced number of cooling units required
Plug-and-play configuration
Optimized thermal management

Features

Single cabinet solution 
Zero footprint in data hall 
Equipped with Digital and tandem
compressor configuration 
Higher Air volume 
Higher return air temp
300 kW capacity/Unit
Intelligent Control
Hot Aisle Containment

Vertiv™ Liebert® PKDX
Product Specifications
Nominal Airflow [CFM]
74700 CMH
Net Sensible Capacity
280 kW
Airflow Direction
Centrifugal plug fans; Horizontal supply air and top return air
Physical Characteristics
Weight
4860 Kg
Height
4012 mm
Width
2893 mm
Depth
5340 mm

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location