The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Vertiv™ Liebert® Air Handling Unit

The Vertiv™ Liebert® AHU is a high-capacity cooling solution featuring an efficient modular air handling unit designed to handle large heat load up to 300kW net sensible capacity and high air volume up to 65000 CMH. It is equipped with an efficient chilled water cooling coil and an intelligent controller engineered to deliver the most appropriate cooling conditions for critical IT equipment in data centers without raised floor.

Get Brochure
Best Suited For:
  • Manufacturing
  • Healthcare
  • Government
  • Transportation
  • Telecom
  • Retail and Wholesale
  • Professional Services
  • Data Center/Colocation/Hosting
  • Education
  • Broadcast and Entertainment
  • Banking
  • Financial and Insurance

Features

Liebert® AHU Key Benefits and Features:
Fast Deployment with Lower Initial Cost. Modular units. No raised floor required.
Increased Chiller Efficiency. Operates with higher return air temperature.
Optimized Cooling. With hot aisle containment.
Robust and Resilient Structure.Sheet metal 1.5G anti-seismic is used.
Space Saving. Placed outside data hall.

Vertiv™ Liebert® Air Handling Unit
Product Specifications
Net Sensible Capacity
300 kW
Input Voltage (V/Phase/Frequency Hz)
380-415 V/3 ph/50 Hz/60 Hz+N
Nominal Airflow
65000 CHM; 100 Pa

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location