The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Liebert® PCW, Chilled Water Floor-Mount Cooling Unit

Liebert® PCW is the ideal chilled water cooling unit, providing an efficient solution for data center and server room air conditioning. This water cooling system is available in a wide variety of configurations and capacities, ranging from 25 to 400 kW.

Get Brochure
Key Benefits
Liebert PCW minimizes the aerodynamic impact of all the internal parts translating in a reduction of the unit power consumption.
Liebert PCW maximizes cooling continuity and reliability.
Liebert PCW is an extremely flexible unit and perfectly adapts to different data centre site needs.
With Vertiv™Liebert® iCOM™Smart Control, Liebert PCW embeds a comprehensive algorithm library with more than 10 different strategies to control temperature/humidity and airflow developed over fifty years of business experience.
Vertiv ™ Liebert® PCW – PWM Model completes the Liebert PCW family offering a cooling solution to meet the demand of non-raised floor applications.
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Manufacturing
  • Telecom
  • Transportation

Liebert PCW is the ideal chilled water cooling unit, providing an efficient solution for data center and server room air conditioning. This water cooling system is available in a wide variety of configurations and capacities, ranging from 25 to 400 kW.

Benefits

Efficiency: Liebert PCW has been designed to set new efficiency standards on chilled water data centers. The unit internal design has been thoroughly studied in order to optimize the aerodynamic impact of all the internal components, in combination with latest market technologies, Liebert PCW achieves first-class energy efficiency.   Cooling Continuity: Liebert PCW establishes new standards in terms of cooling continuity and reliability, matching the requirements of the most trusted and adopted certification authorities for data center design and operation.   Flexibility: Liebert PCW can be perfectly adapted to any data center requirement in terms of room air conditions and water temperatures. This results in an extremely flexible unit even in terms of airflow configurations, chilled water piping connections and electrical arrangements.   VertivLiebert® iCOMSmart Control: The control manages and optimizes the overall system and is fully programmable via an advanced and user-friendly touch display that can be linked with common BMS protocols, allowing for enhanced remote supervision. Vertiv Liebert PCW – PWM model: With its wider surface area, it reduces air velocity and allows a good air distribution inside the server. Liebert® iCOM™ control embeds a specific algorithm developed to better control temperature, humidity and airflow, which continuity is ensured until the last fan of the unit is running. This is a very important feature when the cooling unit is connected to the server room, as in the case of non-raised floor applications.

Features

Wider Air Surface Reduces air velocity and allows for a good air distribution inside the server room in the case of non-raised floor applications. Latest Generation EC Fans Powerful fans allow to increase cooling density with the same unit footprint.   Eurovent Certified Performance (unless otherwise specified) Delivery performance rating accuracy and improving the unit’s reliability. Possibility to duct the return air No pressurized service corridor and no hot environment for technicians Cooling Override Function The cooling override function increases unit reliability, limiting cooling interruptions to the IT equipment, without the need of any capacitors or battery backup.   Teamwork Function The communication between the units optimizes system working mode and improves efficiency.   Virtual Display Through a web browser, all the functionalities of the standard display can be replicated.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location