Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert.PEX3

The Liebert PEX3 direct expansion cooling system offers the industry’s highest efficiency, protection and capacity per footprint for server room cooling. network closets and other small spaces. A wide range of standard units (both 50Hz and 60Hz) are offered from 30kW to 100kW in both air-cooled & water-cooled versions. Downflow & Upflow configurations.

Get Brochure
Login to Save for Later
Best Suited For:
  • Data Center/Colocation/Hosting

The Liebert PEX3 direct expansion cooling system offers the industry’s highest efficiency, protection and capacity per footprint for server room cooling. network closets and other small spaces. A wide range of standard units (both 50Hz and 60Hz) are offered from 30kW to 100kW in both air-cooled & water-cooled versions. Downflow & Upflow configurations.

The Liebert PEX3 direct expansion cooling system offers the industry’s highest efficiency, protection and capacity per footprint for server room cooling. network closets and other small spaces. A wide range of standard units (both 50Hz and 60Hz) are offered from 30kW to 100kW in both air-cooled & water-cooled versions. Downflow & Upflow configurations.

Benefits

High reliability
High efficient and energy saving 
Space saving 
Intelligent control 
Variety of configurations 

Features

R410A refrigerant
Copeland scroll compressor, featuring high energy efficiency ratio.
EC fans feature a consumption of about 20% lower than the one by traditional fans.
Infrared humidifier features fast humidifying response, constant humidifying capacity and low water temperature.
“V” type evaporator can increase heat exchange area within limited space. 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location