Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert.PEX4S All-weather Free Cooling solution

Liebert.PEX4S All-weather Free Cooling with superior technology that plays for itself and enable modern data center to enjoy abundant load variation with premium efficiency, it provides up to 50% higher efficiency than traditional systems - and it uses no water. Its advanced controls automate economization to get the most free-cooling in any environment. Liebert.PEX4S series air conditioning includes 10 models of cooling unit (35~120 kW). These models are available in both upflow and downflow configurations.

Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Telecom

Liebert.PEX4S All-weather Free Cooling with superior technology that plays for itself and enable modern data center to enjoy abundant load variation with premium efficiency, thanks to integral design that packs with the best EC compressor, EC fan, EEV & green refrigerant. It provides up to 50% higher efficiency than traditional systems - and it uses no water. Its advanced controls automate economization to get the most free-cooling in any environment. Liebert.PEX4S series air conditioning includes 10 models of cooling unit (35~120 kW). These models are available in both upflow and downflow configurations.

Benefits

“3+1”models with Indirect evaporative cooling Minimal Water usage Balancing high levels of availability and premium efficiency Delivering high power in lowest footprint Adapting to IT changes for continuous optimization and design flexibility Improving performance of the IT infrastructure and environment

Features

Supply air logic enabled & able to work with high return air temperature Inbuilt options like EC compressor, EC fan, EEV combined way support part load operation Green refrigerant add edges Evaporator Coil provides better heat transfer & compact design Can work with Smart Aisle Containtainment & having Compressor envelop control-Dynamic pressure control First ever pumped refrigerant economizer - includes auto mode switching

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location