Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert.PEH

The product is an independent humidifier, used in the data center computing room to regulate the humidity. The evaporative cooling technology was used in the product, when the air pass through the wet-film, the temperature decrease and the moisture content increase, the power consumption during this process is low.

Best Suited For:
  • Data Center/Colocation/Hosting

The product is an independent humidifier, used in the data center computing room to regulate the humidity. The evaporative cooling technology was used in the product, when the air pass through the wet-film, the temperature decrease and the moisture content increase, the power consumption during this process is low.

Benefits

High precision humidify control. High efficiency, energy saving. Intelligent control.

Features

Compared with the infrared humidification, energy saving is up to 90%. The humidifying capacity can be regulated continuously. In the humidification process, the AC will not enter the dehumidification mode. Compared with other wet-film humidifier product in the market, the humidifying effect is better.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location