The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert LPC

Liebert LPC air conditioners are products that are specifically created and designed for the testing laboratories and similar ecosystems which call for a high degree of accuracy and precision (Liebert LPC series offers a temperature precision up to ± 0.5°C and humidity precision up to ± 2 % RH).

Best Suited For:
  • Healthcare
  • Retail and Wholesale
  • Data Center/Colocation/Hosting

Liebert LPC air conditioners are products that are specifically created and designed for the testing laboratories and similar ecosystems which call for a high degree of accuracy and precision (Liebert LPC series offers a temperature precision up to ± 0.5°C and humidity precision up to ± 2 % RH).

Benefits

Very precise temperature and relative humidity for precision experiment in laboratory Constant operation of AC unit – on-off situation will affect close control of parameters Best class air filtration Optimum Air Velocity Minimum sound emission Compact footprint

Features

Top flow with variable blower meets application need & provides top efficiency Very Precise control on environmental parameter in LAB i.e. temp (+/-0.5deg C), RH (+/-2%) DC inverter scroll, EEV, green refrigerant makes energy efficient solution Compact footprint enables to position within or near to Lab very easily

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location