The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert SRC - Small Room Cooling

Liebert® SRC is designed for High air quantity to match equipment Sensible Load application. It is coupled with high energy efficient components and advanced control system which helps in maximum energy efficiency and guarantees proper environmental conditions inside Critical Technological rooms.

Get Brochure
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Manufacturing
Warranty: One Year Warranty

Liebert SRC is pre-configured for 24 X 7 operation with metallic body construction, inbuilt sequencing and monitoring features which makes a fully featured product to cater Critical technology room cooling needs.

Benefits

Less Risk
Year-round cooling
Real-time remote monitoring
and alarming
Easy to service and maintain
Trouble Free operation even at
High ambient
 
Industry Leading Energy Efficiency
Highest industry NSEER ratings
High efficient EC fan and
compressor
 
Fast, Simple Installation, Reliable
Less expensive and faster to
deploy, compared to ducted system
Backed by Proven Service and
Support

Features

Temperature Control
EC Fan
Green Refrigerant
Free Cooling for Optimizing
High SHR
Metallic Body
Energy efficiency
24 x 7 Operation
Load Sharing
Remote Monitoring
High Ambient

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location