Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert PEX3

The Liebert PEX3 DX cooling unit comes with the advanced features ensuring the precise and efficient cooling of data centers and technological rooms. It comes with R410a refrigerant, enabling the unit to achieve significant efficiency level. This 3.0 generation PEX series is equipped with the advanced heat exchanger tech-nology, using a microchannel coil (evaporator coil) that enhances unit efficiency. PEX3 DX is available from 30 kW to 100 kW in both upflow & downflow configuration. This edition introduces various collaterals of PEX3 to promote in the internal and external arena.

Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Telecom
  • Retail and Wholesale
  • Transportation

Features

EVAPORATOR COIL - MICROCHANNEL
Microchannel coils are 40% smaller, 40% more eff icient, and use 50% less refrigerant than standard tube and fin coils.
Multiple micro channels improve heat transfer.
Flat tube results in lesser air side pressure drop, less power consumption.
Compact design & less also resulting in reduced unit weight.
ELECTRONIC EXPANSION VALVE
Necessary for integrated and optimal variable capacity control.
Maintain constant superheat
EEV is standard feature in PEX3
EC FAN
The unit is equipped with high efficiency, single inlet, reserve curved, centrifugal plug type innovative EC fan(s).
The EC fan technology regulates airflow and reduces the fan input power. In-floor configuration further reduces energy consumption in downflow units.
Liebert EC 2.0 fan modulates the fan speed according to load density; saving nearly 30% of energy consumption
COMPACT DESIGN
PEX3 has a footprint nearly 15~30% lower than other brands, available in 4 frame sizes.
WIDE CAPACITY RANGE
PEX3 DX is available from 30kW up to 100kW both down flow and uplow configurations.
PRECISE TEMPERATURE & RH CONTROL
PEX3 technology enables close monitoring and control of room temperature, the standard version includes advanced controller, heater, humidifier and other components.
ENVIRONMENT FRIENDLY OPTION
The use of the eco-friendly refrigerant R410A ( standard) is particularly advantageous. The best parameters in terms of heat exchange to improve greenhouse performance.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location