Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Liebert® PCW

Vertiv™ Liebert® PCW is designed to lead the thermal management market for Chilled Water (CW) perimeter units for all data center configurations, thanks to its well-established design that minimizes running costs for the entire cooling system. PH250 is available with the new rear and front flow configurartions, supporting non-raised floor applications.

Get Brochure
Best Suited For:
  • Banking
  • Financial and Insurance
  • Education
  • Data Center/Colocation/Hosting
  • Healthcare
  • Government
  • Manufacturing
  • Retail and Wholesale
  • Telecom

Features

High Efficiency
With optimized aerodynamic design (minimum internal pressure drops), and the new EC Fan 2.0, Vertiv™ Liebert® PCW can perfectly match the cooling needs of the server with minimum power consumption. Liebert® PCW delivers optimum energy efficiency and 70% saving when compared to standard market solution with EC fans.
  EC Fan
The unit is fitted with one (two, three or four) direct-driven, high efficient, single inlet, backward curved centrifugal 'plug' type innovating EC fan(s). The fan(s) have an impeller with corrosion resistant curved blades made of fibreglass plastic, which dramatically reduce the noise level and increases the unit efficiency.
  Intelligent Controller with HMI Display
The 9 inch HMI touch screen is a standard offering for 250 kW model and it is also available for other models on request.
  Aeraulic Design Efficiency
Specially designed cooling cabinets for lower air pressure drop resulting in a higher NSEER. A unique inner aerodynamic architecture - from the coil angle to the electrical panel - achieving an outstanding competitive advantage and state-of-the-art efficiency.
  Easy Installation & Maintenance
Liebert PCW simplifies installation & maintenance for operational efficiency. Complete frontal access of cooling coil, filters, user friendly electrical connection, and futhermore, to simply access the fans during installation and replacement. The Liebert PCW maintenance kit facilitates servicing, reducing repair time, and possible downtime.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location