The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Liebert® MC - Microchannel Condenser

The highly efficient Liebert® MC unit directly communicates with the indoor units via the integrated Vertiv™ iCOM™ Control, providing significant advantages in terms of condenser management.

Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Manufacturing
  • Professional Services
  • Telecom
  • Transportation

Benefits

 Equipped with EC Fans that require a lower power input, thus reducing energy consumption and guaranteeing top-tier performances.
 Full operating flexibility ensured by the iCOM™ Control.
 20% increase in unit efficiency at full load. 

Features

 Microchannel Condensing Coil: The full aluminum coil ensures enhanced efficiency levels also during the mechanical cooling mode.
New Generation EC Fans: The new generation EC Fans guarantee the highest efficiency at full and at partial load, ensuring also extremely silent operation.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location