Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Liebert DS, DS070A, 70kW

As the world's most flexible and relaible direct expansion data center cooling system, the Liebert DS improves data center efficiency and protection. The system uses the industry's most advanced thermal controls and features a modular design, multiple compressor options and easy service access.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Benefits of Liebert DS Direct Expansion as data center cooling systems
Highly energy efficient
Exceeds the most stringent government efficiency requirements with NEMA premium efficiency motors
Offers energy efficient variable speed EC fans on downflow configurations
Flexible cooling capacity via variable capacity compressors
Requires only front access for service
Installs easily due to modular frame construction
Brings high-level supervision with Liebert iCOM controls, allowing networking of multiple mission-critical cooling units
Variable capacity control for ultimate control and reliability.
Redundancy through dual refrigeration circuits

Features

Liebert DS Direct Expansion features
Precision cooling and humidity control
Provides component redundancy compressors, motors and blowers
Offers multiple configurations and sizes for flexible application
Monitors and controls operation with Liebert iCOM
Allows installation in upflow or downflow configurations, and in Air, Water, Glycol, GLYCOOL economizer models
Offers ultra energy efficient GLYCOOL economizer and Dual Cool hybrid models.
Downflow models compatible with optional air economizer
Available in 60Hz and 50Hz.

Liebert DS data center cooling system provides efficient, precise, reliable control of room temperature, humidity and airflow. The flexible Liebert DS offers high energy efficiency, user-friendly Liebert iCOM unit controls, a modular frame, front service access, and multiple compressor and fan options. Liebert DS is offered in downflow models from 35-105kW (10-30 tons) capacities and upflow models in 35-105kW (10-30 tons) capacities. Cooling types include air, water/glycol and GLYCOOL™.

Liebert DS, DS070A, 70kW
Product Specifications
Nominal Airflow [CFM]
9,600

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location