Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

VRC Split Version

The Vertiv™ VRC Split rack-mounted IT cooling system packs powerful, scalable cooling into a compact unit and is designed for installation in small server rooms, network closets, and edge computing spaces. Its variable speed components provide up to 3.5 kW of scalable cooling capacity, while its compact footprint saves valuable IT floorspace. It fits into most standard 19-inch network racks, allowing for flexible installation regardless of building architecture or existing equipment.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
Split system offers reliable and efficient cooling regardless of building architecture and independent of a building cooling system 
Mounts in any standard 19-inch rack, making it easily adaptable and saving valuable IT floorspace
Requires only 6U with a space-saving form factor, allowing more space for critical IT equipment per rack
High cooling efficiency and variable speed components that adjust cooling output in real-time to reduce energy consumption and operating costs 
Advanced controls allow for easy remote access through SNMP, HTTP, and Modbus
Standard 2-year warranty brings peace of mind 
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Telecom
  • Retail and Wholesale
Warranty: Two-year limited warranty against defects in material and workmanship

The Vertiv™ VRC Split rack cooling system is designed to fit within a standard 19-inch IT rack and offers a space-saving solution specifically for applications that lack a double ceiling, building air conditioning, or the ability to handle in-building heat rejection. The split system consists of an indoor and outdoor unit connected with two field-installed copper pipes to transfer heat removed from IT equipment and reject it outdoors. Equipped with variable speed components, the VRC has scalable cooling capacity up to 3.5 kW, enabling low energy consumption and operational costs. The Split including a condensate pump to remove condensed water and help simplify condensate management. IT managers can monitor the status and performance of the server cooling system on the unit’s display or remotely using the plug-in communication card through SNMP or Modbus.

Model Specifications Overview
VRC200KIT
3.5kW (12000BTuh)   3.5kW (12000BTuh)   441 CFM / 749 CMH   10.39 in   17.4 in   23.7 in   50 lbs  
VRC201KIT
3.5kW (12000BTuh)   3.5kW (12000BTuh)   441 CFM / 749 CMH   10.39 in   17.4 in   23.7 in   50 lbs  
VRC350KIT
      20.75 in   45.6 in   11.1 in   150 lbs  
VRC351KIT
      20.75 in   45.6 in   11.1 in   150 lbs  

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location