Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ VRC Rack Cooling System, 3500 Watts

The Vertiv™ VRC rack-mounted IT cooling unit packs powerful, scalable cooling into a compact unit and has been designed to tackle some of the biggest challenges seen in edge environments. Its variable speed components provide up to 3.5 kW of scalable cooling capacity, while its compact footprint saves valuable IT floorspace for critical equipment. It is available in a self-contained and split version, allowing for flexible installation regardless of building architecture or existing equipment.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
Able to fit any building architecture through your choice of two heat rejection methods
Mounts in any standard 19-inch rack, making it easily adaptable and saving valuable IT floorspace
Advanced controls allow for easy remote access through SNMP, HTTP, and Modbus
High cooling efficiency provides lower operational costs
Standard 2-year warranty brings peace of mind 
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Telecom
  • Retail and Wholesale
Warranty: Two-year limited warranty against defects in material and workmanship

The Vertiv™ VRC is a rack-mounted IT cooling solution specifically designed with ease-of-installation in mind. Coming in two different version, the VRC can match various building architectures, providing flexibility with existing installations. Both mount in a standard 19-inch IT rack and are compatible with open or enclosed racks, as well as 2-post IT racks. Equipped with variable speed components, the VRC has scalable cooling capacity up to 3.5 kW, enabling low energy consumption and operational costs. IT managers can monitor the status and performance of the server cooling system on the unit’s display or remotely using the plug-in communication card through SNMP or Modbus. A condensate pump is included to remove condensed water and help simplify condensate management.

Model Specifications Overview
VRC Self Contained Version
3.5 kW (12000 BTuh)   3.3 kW (11250 BTuh)   441 CFM / 749 CMH   17.3 in   17.4 in   38.5 in   161 lbs  
VRC Split Version
3.5kW (12000 BTuh)   3.3kW (11250 BTuh)   441 CFM / 749 CMH   10.4 in   17.4 in   23.7 in   50 lbs  

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location