Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

SA1-01002L, Vertiv Geist SwitchAir

Discover how Geist SwitchAir network switch cooling can deliver uninterrupted airflow and uncompromised operation.

Find Sales Contact Get Brochure
Login to Save for Later
Warranty: Vertiv Geist SwitchAir models come with a standard three-year warranty that is automatically extended to five years if the product is registered within 120 days of purchase.

Benefits

• Reduces the chance of network switches overheating by directing cool air to device intakes. • Reduces the likelihood of premature equipment failure due to high intake temperatures. • Improves equipment efficiency by providing network equipment with the same cold aisle air temperature as other devices in the rack. • Decreases wraparound hot airflow from the hot aisle to the cold aisle due to missing blanking panels. • Standard three-year warranty, upgraded to five years with product registration.

Features

Provides a path for cool air to flowto the intake of network switch equipment and other devices with a rear intake (non-port side). Creates a barrier to effectively prevent hot exhaust air from recirculating to device intakes. Simple and quick installation in all standard racks or cabinets. TAA and BAA compliant.

The SwitchAir is a passive airflow management device with channels providing a dedicated path for cold aisle air to flow to the intake of the switch, using the on-board fans of the network devices to pull cool air from the front of the cabinet. The SwitchAir also creates a barrier preventing recirculation of hot exhaust air from the hot aisle from entering switch intakes.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location