Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Liebert Indirect Evaporative Free Cooling Unit, 150-400+kW

The Liebert Indirect Evaporative Free Cooling Unit improves energy efficiency with potential PUEs under 1.2 with minimal water usage. It includes supplemental DX (direct expansion) or chilled water options for trim cooling requirements.

Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

 Highly efficient - mechanical PUE less than 1.2
 Lower installation and maintenance costs
 No outside air into the data center
 Balanced capacity utilization and efficiency
 Greater protection
 Extended dry mode range
 Less water usage and treatment
 Downsized electrical infrastructure
 Controls require little if any customization  

Features

Highly efficient aluminum air-to-air heat exchanger offers up to 66% efficiency dry and 78% efficiency wet.
Supplemental DX or chilled water options available for trim cooling requirements.
Advanced monitoring and event notification.
Finely tuned controls for balanced operation and cooling.  

The Liebert Indirect Evaporative Free Cooling Unit achieves higher efficiency through economization without the risks of bringing outside air into the data center. During the majority of annual operating hours cooling of data center air is done by transferring heat to the scavenger air stream while passing through a coated aluminum heat exchanger.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location