Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

CRD100, Air-Cooled, 300mm, 10kW, 208-230V/1PH/60Hz

The Liebert® CRV 10kW is the next generation in row-based server rack cooling designed specifically for edge applications. It delivers up to 10kW of scalable cooling capacity in a minimal footprint, allowing the user to match changing IT heat loads. The variable-speed compressor and fans drive efficiency and scalability while the dual power supply and Liebert® iCOM™ Edge Controls ensure high cooling availability and reliability for your critical IT equipment.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
Designed with a minimal footprint to save valuable floorspace in edge applications, server rooms, and small data centers
Highly efficient, scalable cooling capacity provides lower energy consumption and operational costs
Adjustable air discharge baffles improve cold air distribution, eliminating hot spots in the row
Simultaneous top and bottom connections allow for greater flexibility during installation for various building configurations
Multiple monitoring protocols and multi-unit teamworking allows users to stay informed of system conditions at all times   
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

In edge environments where space is at a premium and energy costs must remain low, the Liebert® CRV 10kW delivers scalable cooling capacity in a minimal footprint to give you greater flexibility and efficiency to meet your small data center cooling challenges. Available with a single-phase voltage option, the in-row cooling system fits seamlessly into any small IT space with a “hot-aisle/cold-aisle” configuration, including raised floor and non-raised floor applications. The compact unit can be placed between racks or at the end of the row, bringing cooling closer to the heat source, and it uses adjustable air discharge baffles to direct supply air flow wherever it is needed. Load matching controls and EC fans further increase efficiency, offering scalable data center cooling capacity down to 2kW. Power supply redundancy ensures critical system availability while the advanced Liebert® iCOM™ Edge Controls automatically adjust to optimize performance and energy efficiency around the clock. With the Liebert CRV 10kW, it’s easy and efficient to protect critical IT equipment in edge applications, server rooms, and small data centers.

CRD100, Air-Cooled, 300mm, 10kW, 208-230V/1PH/60Hz
Product Specifications
Total Nominal Capacity kBtuh [kW]
35.8 [10.5]
Net Sensible Capacity kBtuh [kW]*
34.1 [10]
Nominal Airflow [CFM]
1960 [3030]
Total Capacity
10.5 kW
Net Sensible Capacity
10kW
Input Voltage (V/Phase/Frequency Hz)
208-230V / 1Ph / 60Hz
Nominal Airflow
1960 CFM
Airflow Direction
Horizontal
Heat Rejection Medium
R410A Refrigerant
Capacity Modulation
20-100%
Controls & Monitoring
iCOM™ Edge & Unity Card
Agency Approvals
UL
Key Components
Inverter Driven Compressor, EC Fans, iCOM™ Edge Controller, EEV
Key Options
Dual Power Supply, Air Discharge Baffles, SNMP, HTTP, Modbus and Bacnet monitoring protocols
Allowable Heat Rejection
Air Cooled Condenser CCD100S-00A
Physical Characteristics
Weight
509.27 (231)
Height
78.74 (2000)
Width
11.81 (300)
Depth
44.57 (1132)

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location