The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Liebert® XDC

Vertiv™ Liebert® XDC mission-critical cooling systems are specifically designed to address tightly packed electronic rack enclosures that generate higher heat loads in association with different configuration of cooling modules - Vertiv™ Liebert® XDV, Vertiv™ Liebert® XDO & Vertiv™ Liebert® XDH. This new configuration of Liebert XDC does have inverter compressor system, connected with heat rejection unit & other end is connected with necessary cooling modules. This system does not require any pump, heat exchanger, secondary refrigerant / coolant.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Professional Services
  • Retail and Wholesale
  • Transportation

Benefits

Lowest Total Cost of Ownership
Vertiv™ Liebert® XDC & associated cooling modules create significant amount of energy saving
Zero or minimal floor space requirements (depending on cooling module)
Flexibility
Floor-mount, rack-mount, and ceiling-mount modules, plus a choice of cooling capacity
Plug and play installation for future expansion
Availability
Refrigerant based system - safe to use on electronic equipment
Cooling modules can distribute cold air evenly to minimize hot spot

Features

A single unit can cool up to 130 kW (at inlet air temperature for cooling modules 35°C dB, 26% RH)
Supports 30 kW per rack load density
Available in both In-Row & Room type configurations
Supports variable load as equipped with inverter driven compressor
Equipped with intelligent controller
Supports all kind of cooling modules such as:
{{eybullet}}Vertiv™ Liebert® XDH (row),
{{eybullet}}Vertiv™ Liebert® XDO (overhead)
{{eybullet}}Vertiv™ Liebert® XDV (over rack)
An energy-efficient refrigerant (R410A) is used

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location