The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ CoolPhase CDU

Designed to remove barriers to liquid cooling in air-cooled environments, the Vertiv CoolPhase CDU is a liquid-to-refrigerant coolant distribution unit for direct-to-chip and rear door cooling applications that offers easy, cost-effective deployment in any data center. It is ideal for the streamlined deployment of high-density applications, the unit operates with pumped refrigerant economization (PRE) heat rejection technology, removing the need for on-site chilled water. Internal components chill the secondary fluid network allowing you to tap into the benefits of direct-to-chip and rear door applications. This improves efficiency since you can support higher rack densities without incurring the costs of major infrastructure changes.

Get Brochure Get Manual
Key Benefits
USE EXISTING SYSTEM:Easily and cost-effectively incorporate liquid-cooling in your existing air-cooled environment.
HIGHLY EFFICIENT:Improve efficiency with variable speed pumps, integrated filtration, and on-bard monitoring and controls.
INCREASED RELIABILITY AND AVAILABILITY:It supports direct-to-chip (DTC) and rear door heat exchanger (RDHx) applications without deploying chilled water.
MORE FLEXIBILITY AND REDUNDANCY:Each cooling module works independently for complete redundancy or in teamwork mode to adapt to facility changes and IT demands.
SAVE ON COSTS AND TIME:Leverage existing deployed DX condensers, reducing the cost and deployment time for liquid cooling.
FIT YOUR NEEDS AND GROWTH:Mix and match air-cooled and liquid cooled units to simplify retrofits and future-proof data center design.
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Military
  • Defense
  • Aerospace and Missile
  • Mining/Metals
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Retail and Wholesale
  • Telecom

The Vertiv™ CoolPhase CDU removes the traditional barriers of needing a centralized chiller to deploy direct-to-chip liquid cooling. It gives you a cost effective, flexible means for deploying high density racks where you need them to support advanced applications. It has a compact footprint, modular format, and up to 320 kW of heat rejection. Using Pumped Refrigerant Economization (PRE) in the primary loop to the Vertiv™ Liebert® MCV high density condenser, the CoolPhase CDU removes heat from the secondary fluid network (SFN) in an internal liquid-to-refrigerant heat exchanger. This internal heat exchanger design chills the fluid in the SFN to optimal temperatures to deliver high-density cooling to direct-to-chip cold plates or to rear door heat exchanger (RDHx) such as Vertiv™ Liebert® DCD. The CoolPhase CDU PRE heat rejection takes advantage of seasonal conditions to adjust the level of economization, delivering increased cost savings throughout the year.

Benefits

ALL-IN-ONE SYSTEM: It offers a complete system with chiller, CDU, heat-rejection, fluid pump functions as well as communication and control features.
RAPID DEPLOYMENTS:Streamline deployments of high-density applications.
NO CHILLED WATER:Using pumped refrigerant economization (PRE), it eliminates chilled water in cooling high-density racks.
STANDARD SIZE:It mirrors Liebert DSE units so you can easily address small pods of high-density equipment in existing data centers.
CUSTOMIZE YOUR COOLING STRATEGY:With modular design, you can add cooling capacity and protection as you need it.
OPTIMIZE AVAILABLE FLOOR PLACE:Front and top service access allow units to be placed side by side.

Features

Compatible with Liebert® MCV high density condenser and taking advantage of existing DX infrastructure
Pumped Refrigerant Economization (PRE) efficiently and reliably cools pods of high-density racks without the need for chilled water
Variable speed pumps to modify flow of PRE based on load demand
Modular design supports redundancy needs by allowing units to function independently or in Teamwork mode
Dual power with reversing starter and supercap for additional redundancy and quick start/restart
Front and top service access increases installation flexibility

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location