Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv™ CoolChip CDU, 100

The Vertiv CoolChip CDU 100 in-rack coolant distribution unit is designed to support single-rack direct-to-chip applications. This single rack approach reduces secondary fluid circuit volume and infrastructure complexity, while enabling 100kW+ of liquid cooling capacity with its high efficiency liquid-to-liquid heat exchanger.

Get Brochure Get Manual
Key Benefits
• Deploy liquid cooling rapidly and seamlessly – one rack at a time. • Deliver exceptional direct-to-chip cooling capacity with up to 100kW+ to accommodate high density racks • Localized IT equipment cooling loop integration • Improved quality and reliability with redundant pumps, built in filtration, and unit-to unit communication capabilities
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale

Benefits

• Achieve incredible efficiency in high-density environments • Protects secondary liquid network with strict conformance to wetted material compatibility • Intuitively designed for ease of deployment • In-rack placement to support and minimize a localized liquid cooling loop • Reduces initial startup for direct-to-chip cooling deployments • Integrated controller designed from the ground up to be easy to deploy and supports leak detection • Flexible support services available for installation and maintenance with same day options

Features

• Compact footprint allows for in-rack deployments • Rear liquid supply & return connections • Integrated 50 micron filter • Large 7" responsive color touch screen display • Precise Temperature Control to eliminate thermal shock for server CPU and GPUs • Intelligent flow monitoring with alarm features • Closed-loop pipe design with integrated leak detection • Easilly accessible fill port and drain locations • Innovative Stainless-Steel Design and Hygienic Couplings help ensure Secondary Fluid Network integrity

As data centers adopt liquid cooling, fitting in new coolant distribution infrastructure can be a serious challenge. From hyperscale and colocation environments to edge applications, the Vertiv CoolChip CDU (the next generation of the Vertiv™ Liebert® XDU family) simplifies your work with the flexibility to support rear door heat exchangers or direct to chip liquid cooling. The Vertiv CoolChip CDU’s compact footprint allows for in-rack, end of row, or perimeter placement options. When you incorporate the Vertiv CoolChip CDU, you can easily distribute coolant to efficiently manage power dense deployments with liquid-to-liquid heat exchange up to 100 kw, 450 kW, 600 kW, or 1,350 KW, and liquid-to-air heat exchange up to 70kW. The Vertiv CoolChip CDU provides a compact footprint for deployment flexibility, efficient coolant distribution to manage power dense applications, precise temperature control to eliminate thermal shock, redundant pumps and dual power feeds for reliable operation, and remote monitoring and communications for added peace of mind.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location