The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert® XDP™ & XDH™

The Liebert® XD™ solution for high heat density cooling applications can be implemented as a hybrid approach. This can be done using a combination of floor-mounted, mission-critical cooling units and cooling from the Liebert® XD™ Series as supplemental or primary cooling units. As heat loads increase. The Liebert® XD™ solution enables the addition and reconfiguartion of the cooling units thereby effectively responding to the environmental changes.

Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Manufacturing
  • Retail and Wholesale
  • Telecom

Benefits

Liebert® XD™ : Solution Highlights
Lowest total cost of ownership
Total energy saving potential up to 70%
Minimal floor space requirements
Eiciently handling part-load demands
Flexibility
Handles high density heat up to 30kW/rack
Plug & play installation
Automatic switch over & redundant option - XDP
Eiciently draws hot air out of equipment racks and moves cool air into the cold aisle
Variable & hot-swappable EC fans
Availability
Uses pumped refrigerant as a cooling fluid for safe operation around the electronic equipment
Complete packaged systems ensure fast and reliable installation
The unique working conduct of coolant conversion makes it an ideal solution for facilities where data center managers are reluctant to re-introduce water owing to leakage snags.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location