Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert® XD Pumping and Chiller Units, 130-160kW

The indoor Liebert® XD Pumping and Chiller Units include the Liebert® XDP and the Liebert® XDC units. These refrigerant-based systems support Liebert XD System spot/zone data center cooling modules, including the Liebert® XDO, Liebert® XDV, Liebert® XDH, and Liebert® XD CoolFrame units. The Liebert XDP is used between the cooling units and an associated heat rejection system, while the Liebert XDC is used between the cooling units and a chilled water system.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Model Specifications Overview
Liebert XD Piping System for Liebert XD Units
  n/a   n/a   n/a   n/a  
Liebert XDP Pumping Unit, 130-160kW
  78 in   38 in   34 in   821 lbs  
Liebert XDC, XD Chiller and Pumping Unit, 160kW
160 kW / 46 Ton (60 Hz); 130 kW / 37 Ton (50 Hz)   78 in   74 in   34 5/8 in   1800 lbs  

Benefits

Highly efficient
Fast and easy installation
Highly scalable
Self-optimizing protection routines 

Features

Cools more than 30kW per rack.
Supports Liebert XD Smart Modules.
60 Hz and 50 Hz models.
Energy efficient redundant pumps
Uses advanced Liebert iCOM unit controls 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location