The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert® VIC

Liebert VIC solution is empowering the full computing potential with immersion cooling technology; where, servers are installed vertically in horizontal racks filled with a dielectric coolant, which is an excellent conductor of heat, but not of electricity. The coolant circulates between the racks and a coolant distribution unit (CDU) connected to a warm water loop, which may use a cooling tower or dry cooler, or a chiller return line, as the final form of heat removal.

Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Telecom
  • Retail and Wholesale
  • Manufacturing

Features

Liebert® VIC Liquid Immersion Cooling Enables You to:
Scale easily, cost-effectively — and limitlessly
Increase cooling capacity up to 100 kW with warm water at 35 °C (95 °F)
Achieve PUE approximately 1.05
Liebert VIC solution delivers optimum results with the help of ElectroSafe Dielectric Liquid Coolants:
 An odorless, non-toxic, single phase coolant that is both electrically and chemically Inert
Does not need to be replaced over the life of the data center
National Fire Prevention Association (NFPA) 704 Diamond rates ElectroSafe as a 0-1-0 substance. This means that it poses no health hazard, has a high flash point, and is stable even under fire exposure conditions 
Partner Login

Language & Location