Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert® DCD Water Based Cooling Modules up to 50 kW with Liebert® DCP 200 kW Pumping Unit

The Liebert® DCW chilled water-based cooling family was designed specifically for high heat density applications where the challenges of reducing energy consumption and increasing processing capabilities are the top priority for data center managers. By delivering cooling directly at the source, the DCD Rear Door Heat Exchanger provides a room-neutral environment, while the DCP Coolant Pumping Unit regulates the chilled water and ensures optimal cooling capacity for mission critical equipment.

Get Manual
Key Benefits
Pumping unit regulates water temperature and flow rate to prevent condensation, ensuring high cooling capacity and avoiding potential damage to IT equipment
High energy efficiency and low power consumption reduces operational costs
Ability to install in existing applications, allowing for scalability and future growth
Smart controls and monitoring capabilities gives users peace of mind through remote access to room conditions
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

The Liebert® DCW chilled-water cooling family was designed specifically for high heat density applications where the challenges of reducing energy consumption and increasing processing capabilities are the top priority for data center managers. By delivering cooling directly at the source, the DCD Rear Door Heat Exchanger provides highly efficient cooling to produce a room-neutral environment. The DCP Coolant Pumping Unit regulates the chilled water being provided to the DCD, ensuring optimal cooling capacity for mission critical equipment. Both are available with advanced controls and monitoring capabilities, allowing for remote access to thermal conditions in the data center at all times. Each DCP pumping unit can accommodate several DCD rear door heat exchangers at one time, providing efficient cooling to the high-density application.

Model Specifications Overview
Liebert® DCP Water-Based Pumping Unit, 200kW
78 in   38 in   34 in   750 lbs (unit)  
Liebert® DCD Water-Cooled Active Rack Door, 47kW
76 7/8 in   23 5/8 in   13 3/5 in   310 lbs  
Liebert® DCD Water-Cooled Passive Rack Door, 50kW
76 7/8 in   31 1/2 in   6 in   230 lbs  
Liebert® DCD Water-Cooled Passive Rack Door, 35 kW
       
Liebert® DCD Water-Cooled Active Rack Door, 35kW
76 7/8 in   23 5/8 in   9 in   287 lbs  
Liebert® DCD Water-Cooled Active Rack Door, 50kW
76 7/8 in   31 1/2 in   9 1/8 in   318.2 lbs  

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location