Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Liebert® DCD Water-Cooled Active Rack Door, 47kW

The Liebert® DCD active chilled-water cooling unit is a highly efficient heat exchanger module that mounts on the rear of an IT rack and provides up to 47kW of room-neutral cooling. The active fan module mounts on the DCD passive door and aids the server fans in properly removing the heat load from the high-density application. The DCD can be supplied by either the existing chilled water system or by a coolant distribution unit, such as the Liebert® DCP, providing flexibility during installation.

Get Manual
Key Benefits
Low energy consumption using variable speed fans to match airflow with demand provides low operational costs and high energy efficiency
Mounts on the rear side of the network rack, saving valuable floorspace for additional critical IT equipment
Few moving parts enable a much longer product lifespan, ensuring high cooling availability for years
Multiple inlet/outlet water connection options provide flexibility during selection and installation
Non-condensing heat exchanger reduces the risk of damage to critical IT equipment, providing peace of mind to IT managers
Available with advanced monitoring controls to provide easy remote access through Modbus communication
Doors swing open 135°, allowing for easy access to equipment inside the rack
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

The Liebert® DCD chilled-water cooling unit was designed specifically for high heat density applications where the challenges of reducing energy consumption and increasing processing capabilities are the top priority for data center managers. The active fan module mounts on the DCD passive rear door and aids the server fans in properly removing the heat load from the high-density application. The Liebert DCD brings cooling directly to the source and takes up zero additional IT floorspace, all while providing 47kW of room-neutral cooling using a chilled-water heat exchanger. The Liebert® DCD 47kW model was specifically designed to address applications where higher water temperatures are required while still providing sufficient cooling to critical IT. With optional accessories such as a monitoring and display kit, it’s even easier to remotely control the unit and optimize the system efficiency, reducing operational costs in the data center. The optional automatic transfer switch helps to ensure high cooling availability and reliability. The DCD can be supplied by either the existing chilled water system or by a coolant distribution unit, such as the Liebert® DCP, providing additional flexibility during installation.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location