Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert HPA

High performance direct expansion condensing unit, suitable for R410A refrigerant. It dissipates the heat coming from the air-cooled condenser indoor units. Available in a wide range of sizes, with a cooling capacity from 5 to 100 kW.

Benefits

Suitable for R410A refrigerant with wo versions available: single (HCR models) and double circuit (HBE models)
All the models have coated aluminium frames. The standard coil is made of copper piping and aluminium fins. There is also the option of epoxy coated coils or copper fins, for better resistance to corrosion.
The inner surface of the pipes has a special pattern that, through increased turbulence, allows greater heat exchange at the same airflow.
The fans consume less energy and produce less noise.
Special coil supports avoid contact between the pipes and the frame. This eliminates the risk of breaking the sealed circuit thus improving the durability of the product. 
 

Features

Safety switch
Power supply 50 or 60 Hz
Pipe adapters
Modulating fan speed control for silent operation during the night
Service valves with pressure tap
Silent axial fans
IP54 motors
Legs can be used either for horizontal or vertical installation.
 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location