Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert® Fin/Tube Outdoor Condenser, 17.5-210kW

These easy-to-Install and service air-cooled condensers for outdoor heat rejection are precisely matched to the requirements of Liebert data center cooling and fluid chiller systems.

Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Model Specifications Overview
Liebert Fin/Tube Outdoor Condenser, 17.5-210kW
82-332 [24-97]   37 7/8 in   43 9/16 in   51 1/2-131 1/2  

Benefits

Energy savings through variable frequency drives
Operate at outdoor temperatures as low as -20°F (-28.9°C)
Meet the strictest municipal noise codes
Allows faster and efficient plan approval and building inspection with CSA agency approval. 

 

Features

Durable construction with a corrosion-resistant aluminum cabinet, copper-tube aluminum-fin coil, and galvanized steel internal frame 
Low-profile, direct-drive, propeller fan type air-cooled condensers
Liebert Quiet-Line outdoor condensers operate at less than 57 dBA (decibel-audio)
Liebert TCDV Condensers use variable frequency drives
Delivered fully wired, piped and tested. 
Designed for use with dual refrigeration circuit cooling systems, including those with digital scroll compressors  

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location