Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

FH3160

The Liebert® AFC is a high-end air-cooled free cooling chiller specifically designed for efficient and reliable thermal management of data centers. Utilizing a new low-GWP refrigerant and inverter screw technology, it offers an innovative solution that aims to drastically reduce direct and indirect CO₂ emissions into the atmosphere and limit the carbon footprint of the data center.

Key Benefits
"
Lower operational costs are achieved with the inverter driven compressor and optimized free cooling coils
Reduced direct CO₂ emissions with Low-GWP refrigerants
Remote monitoring and management through intelligent controls integrated into the unit
Adaptable to a wide range of infrastructure designs with a highly configurable product
"
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Military
  • Defense
  • Aerospace and Missile
  • Mining/Metals
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Retail and Wholesale
  • Telecom

Benefits

"
Low-GWP refrigerant reduces direct CO₂ emissions
Low in-rush current and higher partial load efficiency drives lower operational costs
Increased free cooling capacity and operating time leads to better seasonal efficiency and reduced operational costs
Configurable solution suitable for a wide range of applications
"

Features

"
Inverter driven compressor and high efficiency EC fans
Optimized free cooling microchannel coils
Fast restart option
Compact frame
Wide operating range from -13°F to 132°F external ambient temperature
Configurable models with multiple versions
Low-GWP (Global Warming Potential) Refrigerant (R1234ze)
"

The Liebert® AFC is a high-end air-cooled free cooling chiller specifically designed for efficient and reliable thermal management of data centers. Utilizing a new low-GWP refrigerant and inverter screw technology, it offers an innovative solution that aims to drastically reduce direct and indirect CO₂ emissions into the atmosphere and limit the carbon footprint of the data center. The free cooling microchannel coil, high-efficiency EC fans, and new low-GWP refrigerant add to the increased efficiency this solution delivers. Additionally, with its Fast Restart functionality, the Liebert AFC ensures high cooling availability and reliability with quick and safe restarts after power failure. Advanced Vertiv™ Liebert® iCOM™ control provides remote monitoring and management capabilities to further increase efficiency and peace of mind.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location