Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

CB0020

Login to Save for Later
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Manufacturing
  • Oil and Gas
  • Retail and Wholesale
  • Telecom
  • Transportation

Benefits

The freecooling and adiabatic freecooling operation allows to reduce the annual use of compressors, thus achieving top efficiency levels. In the adiabatic models, the highly efficient adiabatic wet pads humidify air entering the freecooling and condensing coils, increase freecooling operation and mechanical efficiency. Audible noise is reduced to a minimum as a result of EC Fans and special acoustic insulation. The Fast Start option ensures full restoration of chiller capacity within 100 seconds from a power re-start. The Supersaver software logic embedded in the iCOM Control leverages on the communication with floor mount units to maximize efficiency at system level.

Features

Adiabatic freecooling and freecooling versions available Scroll compressors "G" version available to achieve an higher efficiency Fast Start Ramp EEV (Electronic Expansion Valve) EC Fans Optimized for R410A refrigerant iCOM Control

The newest data center designs, in accordance with ASHRAE (the American Society of Heating, Refrigerating and Air Conditioning Engineers) guidelines, have accepted to move out of the recommended envelope to the allowable ranges (A1-A4). The Liebert® HPC-S freecooling chiller embraces this trend by expanding its range to include the adiabatic freecooling models which incorporate newest developments in the management of adiabatic technology. When specifically applied to data centers with high chilled water temperatures, the adiabatic freecooling version of the Liebert HPC-S is capable of achieving an energy saving of 25% to 30% compared to a standard freecooling chiller solution.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location