The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert HPF, Self-Contained Air Conditioner

Liebert HPF is an extremely flexible unit available in different airflow versions: downflow, upflow or displacement air delivery.

Get Brochure
Best Suited For:
  • Data Center/Colocation/Hosting

Benefits

Compact & Easy to Install Solution with R410A Refrigerant Included
 Freecooling System Minimizing Operating Costs: Our solution provides enhanced energy savings with direct freecooling through the use of outside cold air as a main source of cooling.
 Backed by the Industry’s Best Service and Support: Fast and easy installation. All components easily accessible from the front for simplified maintenance and service. Service delivered by factory trained technicians guaranteeing 24/7 technical support.

Features

 48 V DC Power Supply for High Availability: 48 V DC power supply guaranteeing emergency coolingand specifically addressing the needs of Telecom enclosures
 Smart Control Guaranteeing Efficient Unit Regulation: Team-working with up to 16 units exploits the benefitsof standby, rotation and cascade modes. Optional graphic display stores the last 200 events, thus enhancing data collection functions.
 Evaporator Fan with Optional EC Fan for Higher Energy Efficiency: High External Static Pressure (ESP) for superior adaption to different layouts and site applications. The new generation of EC fans installed in the Liebert HPF dramatically increases overall unit efficiency.
 Compressor with Cooling Capacity Modulation: Precisely matches heat load and saves energy. Compressor’s modulating capacity and the electronic expansion valve allow continuous cooling availability thus ensuring precise control of room temperature.
 Remote Monitoring Option For Real-Time Infrastructure Optimization: Hirolink-i Communication Interface option provides Liebert HPF withInfrastructure Management enablement (Trellis™, Liebert® SiteScan,Liebert® Nform, LIFE™) as well as third-party customer protocolscompatibility; such as MODBUS, SNMP, BACNET. The interfaceemploys Ethernet, RS-485 and MSTP networks to monitor and manage a wide range of operating parameters, alarms and notifications.
 Three Airflow Distributions Available Providing Cold Air Where Needed: Liebert HPF is an extremely flexible unit available in different airflow versions making it an ideal system for the most diverse site layouts: upflow, downflow or displacement.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct
Partner Login

Language & Location