Vertiv™ Thermal Insight
Vertiv™ Thermal Insight is a completely free remote monitoring and shutdown software that seamlessly integrates into VMWare, helping to improve efficiency, protect valuable critical equipment, and increase visibility of your Thermal Management devices. The web-based software consolidates distributed Vertiv™ Liebert® CRV or Vertiv™ SmartCabinet™ ID units into one dashboard for easy viewing and control. The software is simple to install, easy to use, and provides a single interface for up to 100 units at a time.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking
- Financial and Insurance
- Education
- Government
- Healthcare
- Retail and Wholesale
- Transportation
Vertiv™ Thermal Insight
Vertiv™ Thermal Insight is a completely free remote monitoring and shutdown software that seamlessly integrates into VMWare, helping to improve efficiency, protect valuable critical equipment, and increase visibility of your Thermal Management devices. The web-based software consolidates distributed Vertiv™ Liebert® CRV or Vertiv™ SmartCabinet™ ID units into one dashboard for easy viewing and control. The software is simple to install, easy to use, and provides a single interface for up to 100 units at a time.
- Banking
- Financial and Insurance
- Education
- Government
- Healthcare
- Retail and Wholesale
- Transportation
Benefits

Features
Specifications
Vertiv™ Thermal Insight can be installed on a 64-bit machine with minimum system requirements of 8GB memory, 4-core CPU, and 256GB available on the hard drive for historical data storage. The recommended browser for both desktop and mobile devices is Google Chrome™ 55 or later. Other desktop browsers supported include Microsoft® Edge 38 or higher, Internet Explorer® 11 and Firefox® 51 or later. Supported operating systems include Microsoft® Windows® 7 and 10 64bit; Microsoft® Windows Server® 2012 R2 and 2019 64bit; Red Hat® Enterprise Linux® 7.1 (with GUI installed). Automation Agent (used for server shutdown) supports Microsoft® Windows® 7, 8.1 and 10 (32bit and 64bit), Microsoft® Windows Server® 2008 R2 (64bit), Microsoft® Windows Server® 2012 R2 (64bit), Microsoft® Windows Server® 2016 (64bit), Window Server 2019 (64bits), Red Hat® Enterprise Linux® 6.7, 6.9 7.1-7.4 (all-64bit), Microsoft Hyper-V Server 2016, Microsoft Hyper-V Server 2012 R2 (64bit). VMWare ESXi 5.5, 6.0 and 6.5 (64bit) does not require the installation of the Automation Agent.