Liebert SiteScan Web Centralized Monitoring and Control
Liebert SiteScan allows monitoring and control of virtually any piece of critical support equipment — whether located in the next room or in a facility on the other side of the country. This web-based data center monitoring system provides centralized oversight of Liebert precision air, power and UPS units, as well as many other analog or digital devices. Features include real-time monitoring and control, data analysis and trend reporting, and event management.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Manufacturing
- Telecom
Liebert SiteScan Web Centralized Monitoring and Control
Liebert SiteScan allows monitoring and control of virtually any piece of critical support equipment — whether located in the next room or in a facility on the other side of the country. This web-based data center monitoring system provides centralized oversight of Liebert precision air, power and UPS units, as well as many other analog or digital devices. Features include real-time monitoring and control, data analysis and trend reporting, and event management.
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Manufacturing
- Telecom
Benefits

Features

Specifications
- General Information
- Application
- A web-based system to monitor and control critical support equipment, for facilities and data center IT
- Processor
- Dual Core
- Server Operating System
- Microsoft Windows 2008 x64 or Windows Server 2012 R2
- Supported Browsers
- Mozilla® Firefox® • Microsoft Edge and Internet Explorer® 11 • Google Chrome™• Safari
- Version
- 8
- CPU
- CPU Speed (GHz) 8 M L3 cache
- 3GHz or faster
- CPU Cores
- Dual Core
- Supported Communication Protocols
- SNMP, BACnet, Modbus, LonWorks
- Memory (GB)
- 2-16 GB
- Liebert SiteScan Web Protocol Card Installation Sheet SL-29125.pdf
- Vertiv™ Liebert® SiteScan™ Web Version 9.0 Server Requirements SL-27002.pdf
- Liebert SiteIO-E SSW-28IOE Product Specification.pdf
- Liebert SiteIO-E SSW-28IOE Quick Start Guide.pdf
- Liebert SiteScan Web Guide Specifications SL-27100
- Liebert SiteIP-E Installation Sheet.pdf
- Liebert SiteTPI-E v3 Installation Sheet.pdf