ACS 8032MDDC Serial Console
ACS 8000 32-Port ACS dual DC w/ analog V.92 modem
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Manufacturing
- Military, Defense, Aerospace and Missile
- Nuclear Power
- Oil and Gas
- Power Generation
- Power/Gas Transmission and Distribution
- Retail and Wholesale
- Telecom
- Transportation
ACS 8032MDDC Serial Console
ACS 8000 32-Port ACS dual DC w/ analog V.92 modem
- Banking, Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Manufacturing
- Military, Defense, Aerospace and Missile
- Nuclear Power
- Oil and Gas
- Power Generation
- Power/Gas Transmission and Distribution
- Retail and Wholesale
- Telecom
- Transportation
Benefits
Features
Specifications
- Product Overview
- Type
- Serial
- Input Ports
- 32 RS-232 serial, 8 USB 2.0, 4 digital
- Graphic Mode
- Internal Modem
- 1
- Service Processor support
- No
- Extension Distance
- N/A
- Cellular Support
- Yes, via external router
- Power Description
- Power Supply(s)
- 2
- Input Power (Maximum)
- 35W
- Interfaces/Ports
- Network Interface(s)
- 2 GB Fiber SFP, 2 GB 10/100/1000BT Ethernet
- USB ports
- 8 USB 2.0
- USB Hub Support
- Yes
- Operational Conditions
- Operating Temperature
- 14° to 140°F (-10° to 60°C)
- Humidity
- 20% to 80% non-condensing
- Storage Temperature
- –4° to 158°F (–20° to 70°C)
- Physical Characteristics
- Weight
- 7.0 lbs
- Weight
- 3.2 kgs
- Height
- 1.75 in
- Height
- 44.5 mm
- Width
- 17.25 in
- Width
- 438 mm
- Depth
- 9.5 in
- Depth
- 241 mm
- Miscellaneous
- Other supported accessories
- 1 full size SD card slot
- Avocent® ACS 8000 Advanced Console Server Data Sheet
- Data Center Infrastructure Solutions-Channel Products Catalog VR-01407
- Vertiv™ Capabilities in a Network Closet
- Vertiv-ACS800&8000-EOL-EN-NA-AV-11212
- Avocent® ACS 8000 Serial Console Server Application Brief AV-49554
- Vertiv™ Avocent® DSView™ Providing Secure Remote Access Application Brief
- Avocent ACS 4 Reasons to Buy Data Sheet AV-12348
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Find Your Area Contact
Products Support Contacts
Change
Frequently Asked Questions
- Q
- How many serial port connections do Vertiv™ Avocent® ACS 8000 Serial Consoles support?
- A
- The ACS 8000 family has variants that include 8, 16, 32, and 48 serial ports along with 8 multi-purpose USB 2.0 ports.
- Q
- What serial protocols/types does the ACS 8000 support?
- A
- ACS Serial Consoles are equipped to support RS-232, RS-485, RS-422 protocols via RJ-45 and USB 2.0 on Type A connectors.
- Q
- How do I connect to and manage the ACS 8000?
- A
- In-band and out-of-band access (with network failover) are supported via (2) Gigabit Ethernet interfaces, (2) Gigabit Fiber SFP ports, optional v.92 analog modem and/or external 4G/LTE cellular modem. The appliance provides a web-browser based GUI and local console port for CLI and Linux Shell commands.
- Q
- Can the ACS 8000 be used to manage PDU and UPS systems?
- A
- Yes, the ACS 8000 automatically detects and supports Liebert GXT4 UPS systems, as well as, Rack PDUs from Vertiv/Liebert, ServerTech, ServerTech Pro, APC, Raritan and Eaton.
- Q
- How does the ACS 8000 provide secure access?
- A
- Users are authenticated using TACACS+, RADIUS, LDAP/AD or local authentication. The appliance also includes a built-in firewall with Access-Control Lists (ACLs).