The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

ACS 8008-NA-DAC Cellular Dual AC Serial Console

Get Brochure Get Manual
Login to Save for Later
Key Benefits
In-band and out-of-band connectivity and control for connected devices. Cellular connectivity when Ethernet connections are limited or cellular connectivity is needed. Single-IP address management acting as an IoT gateway for sensors and digital inputs and outputs. Single-point-of-entry security for all downstream equipment. Auto-discovery and native command settings for monitoring and management of Vertiv equipment.
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Military
  • Defense
  • Aerospace and Missile
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

NEW! - Cellular option provides primary Out-of-Band or failover connectivity Environmental sensor port gives visibility into onsite conditions Access and troubleshoot remote locations using automatic network failover to cellular, Ethernet or analog modem Strong dial-up and secure dial-back using optional built-in modem Compliance with data center access and security policies via customizable, multiple access levels No need for adaptors with automatic Cyclades™ and Cisco pin-out conversions Integrated support for 1Gb SFP fiber modules 8 USB ports to support new IT equipment and external devices Uses an embedded cryptographic module that is based on a FIPS 140-2 validated cryptographic module Expanded support for Rack PDUs from Vertiv™, ServerTech, APC, Raritan & Eaton along w/ GXT4/5 UPS systems

Features

Fast, automated configuration with Zero-Touch Provisioning (ZTP) In-band and out-of-band serial access to remotely manage IT devices anywhere in the world Automatic gigabit ethernet or cellular failover Customizable and preset security profiles Regulatory compliance & easy troubleshooting – online & off-line data logging w/ time stamps

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location