Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

SCMV2160DPH, Vertiv™ Cybex™ Secure MultiViewer KVM Switch 16 port

The Vertiv™ Cybex™ Secure MultiViewer KVM continues to provide the KVM solution required in accessing both classified and non-classified data. Through an all new, universal video port connector, the Cybex™ Secure MultiViewer supports a mixture of DP, HDMI, and DVI-D video connections without needing adapters. The Cybex™ Secure MultiViewer can be used in either a single or dual display scenario with up to 16 computers on a single screen and features such as tiling, windowing, and touch screen and features as tile, scale, picture-in-picture (PIP), or custom layout.

Find Sales Contact Get Brochure
Login to Save for Later
Key Benefits
Simultaneously view multiple computers on a single display.
Ability to interact with various security classifications on a single screen.
With CNS, keyboard and mouse transitions  seamlessly when holding the left CTRL key and moving the cursor across window borders.
Direct interaction with any application through touch screen capabilities.
Smart-card (CAC) or biometric readers for authentication across multiple secure computers.
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Education
  • Government
  • Healthcare
  • Military, Defense, Aerospace and Missile
  • Retail and Wholesale
Warranty: 3-Year Full Coverage Factory Warranty – Optional Extended Warranty Available

Benefits

View information on a single display from multiple, isolated computers
Dual head display capabilities give the user visibility to computers across two displays in duplicate or extended screen mode
Provides flexible multiple screen layout options for users; Tile, Scale, PIP or custom
Block unauthorized USB devices while allowing secure switching of smart card and biometric devices between computers
Universal video connectors to support DP, HDMI, and DVI-D without adapters
Tamper-evident holographic labels to ensure hardware hasn’t been compromised
Enhances ability to multitask by keeping multiple critical systems in the user’s field of vision
Keyboard lock status indication on front of MultiViewer switch

Features

Unidirectional data flow of keyboard, mouse, video, and audio
Isolated switch ports provide discrete processing paths to each system
Video support up to UHD 4K at 30 Hz
Flexible screen/window layout options with zero lag
Secure KVM switching allows for interaction with multiple computers from different security classifications on a single or dual display
Cursor Navigation Switching (CNS) – keyboard and mouse control seamlessly transitions when holding the left CTRL key and moving the cursor across window borders.
Touch screen support
Universal video connectors - Supports either HDMI or DP on the same physical video input port  
Smart-card (CAC) reader or biometric readers for authentication across multiple secure computers (4 and 8-port models)
Eliminate need of multiple hardware peripherals, such as displays, keyboards, and mice.
Ease of setup and use
Multi-colored LEDs for enhanced channel identification 

The Vertiv™ Cybex™ Secure MultiViewer KVM secure continues to provide the KVM solution required in accessing both classified and non-classified data. Through the use of an all new video port, the Cybex™ Secure MultiViewer KVM accepts either a standard HDMI or DP connector cable when the input/target video port has a universal connector. The Cybex Secure MultiViewer KVM can be used in either a single or dual display projection scenario with up to 16 computers on a single screen and features such as tiling, windowing, and touch screen.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location